Product overview
Description
The IPS1025HF and IPS1025HFQ are single high-side switch ICs able to drive capacitive, resistive or inductive loads with one side connected to ground.
The 60 V operating range and RDS-ON = 12 mΩ (typ.), combined with the extended diagnostic (Over Load, Over-temperature) and the < 60 us propagation delay time at startup (enabling Class 3 for interface types C and D), make the IC suitable for applications implementing the proper architectures to address higher SIL levels.
The very low RDS-ON (≤ 25 mΩ up to TJ = 125 °C) makes the IC suitable for the applications with up to 2.4 A steady state operating current.
The output channel is protected against junction over-temperature events by a junction temperature sensor, and a further temperature sensor is included to monitor case temperature, so the overheated output channel can only be turned back ON when the case temperature returns below the reset temperature.
The embedded overload protection circuit monitors the output current and, on triggering of the activation threshold (IPK), starts modulating the impedance of the output switch to limit the output current to ILIM, for both IC and load protection.
The IC offers two different sets of activation threshold and limitation levels (IPKH, ILIMH and IPKL, ILIML) for smart driving of capacitive loads (such as bulb lamps) and loads with initial peak current requirements.
The IC diagnostics is based on FLT1 and FLT2 pins (both current source); activated by respective overload or overtemperature events on the output channel.
-
All features
- 8.65 V to 60 V operating supply voltage range
- 2.4 A operating output current
- Smart driving of capacitive load
- Fast demagnetization of inductive loads
- Under-voltage lock-out
- VCC over-voltage protection
- Output overload and over-temperature protection
- Case over-temperature protection
- Ground disconnection protection
- Overload and over-temperature event diagnostic pins
- Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
- Packages: PowerSSO-24 and VFQFPN-48L 8x6x0.9 mm
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 11 Sep 2024 | 11 Sep 2024 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 31 Oct 2024 | 31 Oct 2024 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Mar 2025 | 19 Mar 2025 | ||
2.0 | 20 Oct 2022 | 20 Oct 2022 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Oct 2024 | 28 Oct 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
IPS1025HF | Active | PowerSSO 24 | Industrial | Ecopack2 | |
IPS1025HFQ | Active | VFQFPN 48L 8.0 X 6.0 X .90 PITCH | Industrial | Ecopack3 | |
IPS1025HFTR | Active | PowerSSO 24 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
IPS1025HFTR | Active | 3.509 / 1k | 4 distributors | PowerSSO 24 | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 125 | ||||
IPS1025HF | Active | 3.509 / 1k | distributors No availability of distributors reported, please contact our sales office | PowerSSO 24 | Tube | MALAYSIA | EAR99 | NEC | -40 | 125 | ||||
IPS1025HFQ | Active | 3.509 / 1k | 5 distributors | VFQFPN 48L 8.0 X 6.0 X .90 PITCH | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 125 |
IPS1025HFTR Active
IPS1025HF Active
IPS1025HFQ Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors