IPS4140HQ

Active

Quad high-side smart power solid-state relay in QFN48L 8x6 mm package

Download datasheet Order Direct

Product overview

Description

The IPS4140HQ (for loads up to 0.6 A) and IPS4140HQ-1 (for loads up to 1.0 A) are monolithic 4-channel drivers featuring very low RDS(on) and per-channel diagnostic. The ICs, realized in STMicroelectronics™ VIPower™ technology, are intended to drive any kind of load with one side connected to ground.

Active channel current limitation combined with thermal shutdown, independent for each channel, and automatic restart, protect the device against overload.

A channel in an overload condition overheats and turns OFF and back ON automatically in order to maintain its junction temperature between TTSD and TR. If this condition makes case temperature reach TCSD, the overloaded channel is turned OFF and restarts only when case temperature has decreased down to TCR. In case of more than one channel in overload, restart of the overloaded channels is not simultaneous, in order to avoid high peak current from the supply. Non-overloaded (non-overheated) channels continue operating normally.

The four open drain STATUSX output pins indicate per-channel overtemperature conditions.

  • All features

    • Operating output current: 0.6 A (IPS4140HQ) or 1.0 A (IPS4140HQ-1) per channel
    • Per channel short-circuit protection
    • Per channel overtemperature protection
    • Thermal case protection
    • Not simultaneous channel reactivation at thermal case reset
    • All type of loads (resistive, capacitive, inductive load) are driven
    • Loss of GND protection
    • Undervoltage shutdown with hysteresis
    • Overvoltage protection (VCC clamping)
    • Very low supply current
    • Per channel open drain thermal fault pins
    • 5 V and 3.3 V compatible I/Os
    • Fast demagnetization of inductive loads
    • Designed to meet IEC61131-2, IEC61000-4-4, and IEC61000-4-5
    • ESD according to IEC 61000-4-2 up to ±25 kV

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.