Product overview
Description
The KITLDO0221 provides a selection of high performance LDO regulators, useful for evaluation and promotion of the product family.
-
All features
- Immediate evaluation of high performance LDO with samples of 18 low-dropout (LDO) linear regulators
- The high performance LDO sample kit includes a printed card providing:
- High performance product overview
- Package range
- Resources: ST VREG Finder mobile application, LDO quick reference guide.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
KITLDO0221 | Active | CARD | Industrial | Not compliant | |
KITLDO0221
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
KITLDO0221 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
KITLDO0221 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors