Product overview
Description
The L4973 is a step down monolithic power switching regulator delivering 3.5A at fixed voltages of 3.3V or 5.1V and using a simple external divider output adjustable voltage up to 50V. Realized in BCD mixed technology, the device uses an internal power D-MOS transistor (with a typical RDS(on) of 0.15Ω) to obtain very high efficiency and very fast switching times. Switching frequency up to 300KHz are achievable (the maximum power dissipation of the packages must be observed).
A wide input voltage range between 8V to 55V and output voltages regulated from 3.3V to 40V cover the majority of the today applications. Features of this new generation of DC-DC converter includes pulse by pulse current limit, hiccup mode for output short circuit protection, voltage feed forward regulation, soft start, input/output synchronization, protection against feedback loop disconnection, inhibit for zero current consumption and thermal shutdown. Packages available are in plastic dual in line, DIP- 18 (12+3+3) for standard assembly, and SO20 (12+4+4) for SMD assembly.
-
All features
- Inhibit for zero current consumption (100mA at VCC= 24V)
- Input/output synchronization function
- Thermal shutdown
- Protection against feedback disconnection
- Soft start function
- Output over voltage protection
- Internal current limiting (pulse by pulse and HICCUP mode)
- Zero load current operation (min 1mA)
- Up to 3.5A step down converter
- 3.3V and 5.1V (±1%) fixed output, and adjustable outputs from:
0.5V to 50V (3.3 type) 5.1V to 50V (5.1 type) - Operating input voltage from 8V to 55V
- Voltage feed forward
- Precise 5.1V (1.5%) reference voltage externally available
- Frequency adjustable up to 300kHz
Circuit Diagram
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L4973D3.3-013TR | Active | SO-20 | Industrial | Ecopack2 | - | - | |
| L4973D5.1-013TR | Active | SO-20 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L4973D5.1-013TR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| L4973D3.3-013TR | | | distributors No availability of distributors reported, please contact our sales office |
L4973D5.1-013TR Active
L4973D3.3-013TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors