Product overview
Description
The L5972D is a step down monolithic power switching regulator with a minimum switch current limit of 2A so it is able to deliver more than 1.5A DC current to the load depending on the application conditions.
The output voltage can be set from 1.235V to 35V.
The device uses an internal P-Channel D-MOS transistor (with a typical Rdson of 250mΩ) as switching element to minimize the size of the external components.
An internal oscillator fixes the switching frequency at 250kHz.
Having a minimum input voltage of 4.4V only, it is particularly suitable for 5V bus, available in all computer related applications.
Pulse by pulse current limit with the internal frequency modulation offers an effective constant current short circuit protection.
-
All features
- Thermal shutdown
- Protection against feedback disconnection
- Zero load current operation
- Voltage feedforward
- 2A internal switch
- Output voltage adjustable from 1.235V to 35V
- Operating input voltage from 4.4V to 36V
- 250kHz Internally fixed frequency
- Internal current limiting
- Low dropout operation: 100% duty cycle
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L5972D | Active | SO-8 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| L5972D013TR | Active | SO-8 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| L5972D | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L5972D013TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L5972D Active
L5972D013TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors