L6375S

Active
Design Win Education

0.5A Industrial Intelligent Power Switch

Download datasheet Order Direct

Product overview

Description

The L6375S is a monolithic intelligent power switch in multipower BCD technology to drive inductive, capacitive or resistive loads with controlled output voltage slew rate and short-circuit protection. An internal clamping diode enables the fast demagnetization of inductive loads. Diagnostic for CPU feedback and extensive use of electrical protections make this device robust and suitable for industrial automation applications.

  • All features

    • 0.5 A output current
    • 8 to 35 V supply voltage range
    • Internal current limit
    • Non-dissipative short-circuit protection
    • Thermal shutdown
    • Undervoltage lockout with hysteresis
    • Internal negative voltage clamping for fast demagnetization
    • Differential inputs with large common mode range and threshold hysteresis
    • Open load detection
    • Two diagnostic outputs
    • Open ground protection
    • Output status LED driver
    • Immunity against burst transient (IEC 61000-4-4)
    • ESD protection (human body model ±2 kV)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6375S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L6375S
Active
SO-8 Industrial Ecopack2 (**)
L6375STR
Active
SO-8 Industrial Ecopack2 (**)

L6375S

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

L6375STR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (min)
L6375S
Available at distributors

Distributor availability of L6375S

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L6375STR
Available at distributors

Distributor availability of L6375STR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L6375S Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6375S

Operating Temperature (°C) (min):

-25

Distributor Name

Distributor reported inventory date:

L6375STR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6375STR

Operating Temperature (°C) (min):

-25

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors