L6376

Active
Education

0.5A High Side Driver Quad Intelligent Power Switch

Download datasheet Order Direct

Product overview

Description

This device is a monolithic quad intelligent power switch in multipower BCD technology, for driving inductive, capacitive or resistive loads. Diagnostic for CPU feedback and extensive use of electrical protections make this device inherently indistructible and suitable for general purpose industrial applications.

  • All features

    • Presettable delay for overcurrent
    • External asynchronous reset input
    • Open ground protection
    • Diagnostic
    • ESD protection (human body model ± 2 kV)
    • Immunity against burst transient (IEC 61000-4-4)
    • Under voltage lockout with hysteresys
    • Thermal shutdown
    • Multipower BCD technology
    • 9.5 to 35 V supply voltage range
    • 0.5 A four independent outputs
    • Non-dissipative over-current protection
    • Diagnostic output for under voltage, over temperature and over current
    • Internal current limit

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6376

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L6376D
Active
PowerSO-20 Industrial Ecopack2 (**) 15 2020-01-01T00:00:00.000+01:00
L6376D013TR
Active
PowerSO-20 Industrial Ecopack2 (**) 15 2020-01-01T00:00:00.000+01:00

L6376D

Package:

PowerSO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

L6376D013TR

Package:

PowerSO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (min)
L6376D
Available at 4 distributors

Distributor availability of L6376D

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2010 1
MOUSER WORLDWIDE 1054 1
DIGIKEY WORLDWIDE 230 1
Newark Element14 AMERICA 180 0

Distributor reported inventory date: 4/16/2025

L6376D013TR
Available at 4 distributors

Distributor availability of L6376D013TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1091 1
MOUSER WORLDWIDE 5089 1
DIGIKEY WORLDWIDE 661 1
Newark Element14 AMERICA 363 0

Distributor reported inventory date: 4/16/2025

L6376D Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6376D

Operating Temperature (°C) (min):

-25

Distributor Name

Farnell Element14

Stock

2010

Min.Order

1

MOUSER

Stock

1054

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

230

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

180

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/16/2025

L6376D013TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6376D013TR

Operating Temperature (°C) (min):

-25

Distributor Name

Farnell Element14

Stock

1091

Min.Order

1

MOUSER

Stock

5089

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

661

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

363

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors