Product overview
Description
The L6384E is a high voltage gate driver, manufactured with the BCD™ “offline” technology, and able to drive a half-bridge of power MOSFET or IGBT devices. The high-side (floating) section is able to work with voltage rail up to 600 V. Both device outputs can sink and source 650 mA and 400 mA respectively and cannot be simultaneously driven high thanks to single input configuration. Further prevention from outputs cross conduction is guaranteed by the deadtime function, tunable by the user through an external resistor connected to the DT/SD pin.
The L6384E device has one input pin, one enable pin (DT/SD) and two output pins, and guarantees matched delays between low-side and high-side sections, thus simplifying device's high frequency operation. The logic inputs are CMOS/TTL compatible to ease the interfacing with controlling devices. The bootstrap diode is integrated inside the device, allowing a more compact and reliable solution.
The L6384E features the UVLO protection and a voltage clamp on the VCCsupply voltage. The voltage clamp is typically around 15.6 V and is useful in order to ensure a correct device functioning in cases where VCCsupply voltage is ramped up too slowly or is subject to voltage drops.
The device is available in a DIP-8 tube and SO-8 tube and tape and reel packaging options.
-
All features
- High voltage rail up to 600 V
- dV/dt immunity ± 50 V/nsec in full temperature range
- Driver current capability
- 400 mA source
- 650 mA sink
- Switching times 50/30 nsec rise/fall with 1 nF load
- CMOS/TTL Schmitt trigger inputs with hysteresis and pull-down
- Shutdown input
- Deadtime setting
- Undervoltage lockout
- Integrated bootstrap diode
- Clamping on VCC
- Available in DIP-8/SO-8 packages
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
L6384ED | Active | SO-8 | Industrial | Ecopack2 | 15 | 2025-01-01T00:00:00.000+01:00 | |
L6384ED013TR | Active | SO-8 | Industrial | Ecopack2 | 15 | 2025-01-01T00:00:00.000+01:00 | |
L6384ED
Package:
SO-8Material Declaration**:
L6384ED013TR
Package:
SO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L6384ED013TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L6384ED | | | distributors No availability of distributors reported, please contact our sales office |
L6384ED013TR Active
L6384ED Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors