Product overview
Description
The L6389E is a high voltage gate driver, manufactured with the BCD™ “offline” technology, and able to drive a half-bridge of power MOSFET/IGBT devices. The high-side (floating) section is enabled to work with voltage rail up to 600 V. Both device outputs can sink and source 650 mA and 400 mA respectively and cannot be simultaneously driven high thanks to an integrated interlocking function. Further prevention from outputs cross conduction is guaranteed by the deadtime function.
The L6389E device has two input and two output pins, and guarantees the outputs switch in phase with inputs. The logic inputs are CMOS/TTL compatible (3.3 V, 5 V and 15 V) to ease the interfacing with controlling devices.
The bootstrap diode is integrated in the driver allowing a more compact and reliable solution.
The L6389E device features the UVLO protection on both supply voltages (VCC and VBOOT) ensuring greater protection against voltage drops on the supply lines.
The device is available in an SO-8 tube, and tape and reel packaging options.
-
All features
- High voltage rail up to 600 V
- dV/dt immunity ± 50 V/nsec in full temperature range
- Driver current capability:
- 400 mA source
- 650 mA sink
- Switching times 70/40 nsec rise/fall with 1 nF load
- 3.3 V, 5 V, 15 V CMOS/TTL input comparators with hysteresis and pull-down
- Internal bootstrap diode
- Outputs in phase with inputs
- Deadtime and interlocking function
Circuit Diagram
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 09 Sep 2016 | 09 Sep 2016 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
01.2024 | 15 Jan 2024 | 15 Jan 2024 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.2024 | 09 Jan 2025 | 09 Jan 2025 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
L6389ED | Active | SO-8 | Industrial | Ecopack2 | 15 | 2025-01-01T00:00:00.000+01:00 | |
L6389EDTR | Active | SO-8 | Industrial | Ecopack2 | 15 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L6389EDTR | | | 3 distributors | |||||||||||
L6389ED | | | 2 distributors |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors