High voltage high and low-side 2 A gate driver

Download datasheet Order Direct

Product overview

Description

The L6494 is a high voltage device manufactured with the BCD6 “OFF-LINE” technology. It is a single-chip half-bridge gate driver for N-channel power MOSFETs or IGBTs.

The high-side (floating) section is designed to stand a voltage rail up to 500 V, with 600 Vtransient withstand voltage. The logic inputs are CMOS/TTL compatible down to 3.3 V for easy interfacing microcontroller or DSP.

The device is a single input gate driver with programmable deadtime, and also features an active-low shutdown pin.

Both device outputs can sink 2.5 A and source 2 A, making the L6494 particularly suited for medium and high capacity power MOSFETs\IGBTs.

The independent UVLO protection circuits present on both the lower and upper driving sections prevent the power switches from being operated in low efficiency or dangerous conditions.

The integrated bootstrap diode as well as all of the integrated features of this driver make the application PCB design simpler and more compact, and help reducing the overall bill of material.

  • All features

    • Transient withstand voltage 600 V
    • dV/dt immunity ± 50 V/ns in full temperature range
    • Driver current capability:
      • 2 A source typ. at 25 °C
      • 2.5 A sink typ. at 25 °C
    • Short propagation delay: 85 ns
    • Switching times 25 ns rise/fall with 1 nF load
    • Integrated bootstrap diode
    • Single input and shutdown pin
    • Adjustable deadtime
    • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
    • UVLO on both high-side and low-side sections
    • Compact and simplified layout
    • Bill of material reduction
    • Flexible, easy and fast design

Circuit Diagram

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVAL6494L

      Active

      Demonstration board for L6494L gate driver

      Motor control ST
      EVAL6494L

      Description:

      Demonstration board for L6494L gate driver

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6494

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L6494LD
Active
SO-14 Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00
L6494LDTR
Active
SO-14 Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00

L6494LD

Package:

SO-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6494LDTR

Package:

SO-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L6494LD
Available at distributors

Distributor availability of L6494LD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L6494LDTR
Available at distributors

Distributor availability of L6494LDTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L6494LD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6494LD

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L6494LDTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6494LDTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors