Product overview
Description
L99BM1T is a general purpose SPI to isolated SPI transceiver intended to create a communication bridge between devices located into different voltage domains.
L99BM1T is able to transfer communication data incoming from a classical 4-wire based SPI interface to a 2-wire isolated interface (and viceversa).
The transceiver supports both transformer and capacitive isolation.
The device can be configured either as Slave or as Master of the SPI bus and supports any protocol made of SPI frames 8 to 64 bit long.
SPI peripheral can work up to 10 MHz when configured as Slave. SPI clock frequency can be programmed among (250 kHz; 1 MHz; 4 MHz; 8 MHz) when configured as Master.
Isolated SPI peripheral features two different operating modes: slow @333 kbps and fast @2.66 Mbps.
The asynchronicity between the two sides is internally managed, allowing all possible configuration frequencies on both peripherals to be used in application.
The device is natively compatible with L99BM114 isolated SPI, allowing its usage in the BMS applications.
L99BM1T is compatible with both 3.3 V and 5 V logics.
-
All features
- Compatible with both 3.3 V and 5 V logics
- Supports both XFMR and Capacitive isolation
- 10 MHz SPI peripheral for SPI Slave operation. Configurable SPI frequency (250 kHz to 8 MHz) for SPI Master operation
- 333 kbps and 2.66 Mbps Vertical InterFace (VIF) for isolated SPI communication
- Low standby current
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L99BM1T-TR | Active | SO-16 | Industrial | Ecopack2 | |
L99BM1T-TR
Package:
SO-16Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L99BM1T-TR | | | distributors No availability of distributors reported, please contact our sales office |
L99BM1T-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors