Product overview
Description
The LD1117 is a low drop voltage regulator able to provide up to 800 mA of output current, available even in adjustable version (VREF= 1.25 V). Concerning fixed versions, are offered the following output voltages: 1.2 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V. The device is supplied in: SOT-223, DPAK, SO-8 and TO-220. The SOT-223 and DPAK surface mount packages optimize the thermal characteristics even offering a relevant space saving effect. High efficiency is assured by NPN pass transistor. In fact in this case, unlike than PNP one, the quiescent current flows mostly into the load. Only a very common 10 μF minimum capacitor is needed for stability. On chip trimming allows the regulator to reach a very tight output voltage tolerance, within ± 1 % at 25 °C. The adjustable LD1117 is pin to pin compatible with the other standard. Adjustable voltage regulators maintaining the better performances in terms of drop and tolerance.
-
All features
- Low dropout voltage (1 V typ.)
- Output current up to 800 mA
- Fixed output voltage of: 1.2 V, 1.8 V, 2.5 V, 3.3 V, 5.0 V
- Adjustable version availability (VREF= 1.25 V)
- Internal current and thermal limit
- Available in ± 1 % (at 25 °C) and 2 % in full temperature range
- Supply voltage rejection: 75 dB (typ.)
Featured Products
Meeting portable applications' needs
You might also like...
1 kW, 400 VDC three-phase switched reluctance motor drive
Recommended for you
Events and Seminars
Related Applications
Communications equipment, computers and peripherals
Functions
Industrial
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu Active1 kW, 400 VDC three-phase switched reluctance motor drive
Motor control ST
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
38.0 | 28 Jan 2025 | 28 Jan 2025 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - LD1117
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LD1117D33CTR | Active | SO-8 | Industrial | Ecopack2 | |
LD1117D33TR | Active | SO-8 | Industrial | Ecopack2 | |
LD1117DT12CTR | Active | DPAK | Industrial | Ecopack2 | |
LD1117DT12TR | Active | DPAK | Industrial | Ecopack2 | |
LD1117DT18CTR | Active | DPAK | Industrial | Ecopack2 | |
LD1117DT18TR | Active | DPAK | Industrial | Ecopack2 | |
LD1117DT25CTR | Active | DPAK | Industrial | Ecopack2 | |
LD1117DT25TR | Active | DPAK | Industrial | Ecopack2 | |
LD1117DT33CTR | Active | DPAK | Industrial | Ecopack2 | |
LD1117DT33TR | Active | DPAK | Industrial | Ecopack2 | |
LD1117DT50CTR | Active | DPAK | Industrial | Ecopack2 | |
LD1117DT50TR | Active | DPAK | Industrial | Ecopack2 | |
LD1117DTC-R | Active | DPAK | Industrial | Ecopack2 | |
LD1117DTTR | Active | DPAK | Industrial | Ecopack2 | |
LD1117S12CTR | Active | SOT-223 | Industrial | Ecopack2 | |
LD1117S12TR | Active | SOT-223 | Industrial | Ecopack2 | |
LD1117S18CTR | Active | SOT-223 | Industrial | Ecopack2 | |
LD1117S18TR | Active | SOT-223 | Industrial | Ecopack2 | |
LD1117S25CTR | Active | SOT-223 | Industrial | Ecopack2 | |
LD1117S25TR | Active | SOT-223 | Industrial | Ecopack2 | |
LD1117S33CTR | Active | SOT-223 | Industrial | Ecopack2 | |
LD1117S33TR | Active | SOT-223 | Industrial | Ecopack2 | |
LD1117S50CTR | Active | SOT-223 | Industrial | Ecopack2 | |
LD1117S50TR | Active | SOT-223 | Industrial | Ecopack2 | |
LD1117SC-R | Active | SOT-223 | Industrial | Ecopack2 | |
LD1117STR | Active | SOT-223 | Industrial | Ecopack2 | |
LD1117V33 | Active | TO-220 | Industrial | Ecopack2 | |
LD1117V33C | Active | TO-220 | Industrial | Ecopack2 |
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DPAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DPAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DPAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DPAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DPAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DPAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DPAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DPAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DPAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DPAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DPAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DPAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-223
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-223
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-223
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-223
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-223
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-223
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-223
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-223
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-223
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-223
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-223
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-223
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | |||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
LD1117DT50TR | Active | 0.2352 / 1k | Available at 5 distributors Distributor availability of LD1117DT50TR
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | DPAK | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117D33TR | Active | 0.2965 / 1k | Available at 5 distributors Distributor availability of LD1117D33TR
Distributor reported inventory date: 4/6/2025 | | | | Buy from Distributor | | SO-8 | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117D33CTR | Active | 0.263 / 1k | Available at 5 distributors Distributor availability of LD1117D33CTR
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | SO-8 | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117DT18TR | Active | 0.2352 / 1k | Available at 3 distributors Distributor availability of LD1117DT18TR
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | DPAK | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117DT33TR | Active | 0.2352 / 1k | Available at 8 distributors Distributor availability of LD1117DT33TR
Distributor reported inventory date: 4/6/2025 | | | | Buy from Distributor | | DPAK | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117S50TR | Active | 0.2264 / 1k | Available at 7 distributors Distributor availability of LD1117S50TR
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | SOT-223 | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117S18CTR | Active | 0.2264 / 1k | Available at 4 distributors Distributor availability of LD1117S18CTR
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | SOT-223 | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117S12CTR | Active | 0.2264 / 1k | Available at 3 distributors Distributor availability of LD1117S12CTR
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | SOT-223 | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117STR | Active | 0.2264 / 1k | Available at 8 distributors Distributor availability of LD1117STR
Distributor reported inventory date: 4/6/2025 | | | | Buy from Distributor | | SOT-223 | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117S25CTR | Active | 0.2264 / 1k | Available at 3 distributors Distributor availability of LD1117S25CTR
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | SOT-223 | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117DT33CTR | Active | 0.2352 / 1k | Available at 7 distributors Distributor availability of LD1117DT33CTR
Distributor reported inventory date: 4/6/2025 | | | | Buy from Distributor | | DPAK | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117DT50CTR | Active | 0.2352 / 1k | Available at 6 distributors Distributor availability of LD1117DT50CTR
Distributor reported inventory date: 4/6/2025 | | | | Buy from Distributor | | DPAK | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117DT12CTR | Active | 0.2352 / 1k | Available at 5 distributors Distributor availability of LD1117DT12CTR
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | DPAK | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117S25TR | Active | 0.2264 / 1k | Available at 6 distributors Distributor availability of LD1117S25TR
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | SOT-223 | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117S33CTR | Active | 0.2264 / 1k | Available at 7 distributors Distributor availability of LD1117S33CTR
Distributor reported inventory date: 4/6/2025 | | | | Buy from Distributor | | SOT-223 | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117V33 | Active | 0.2323 / 1k | Available at 5 distributors Distributor availability of LD1117V33
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | TO-220 | Tube | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117S18TR | Active | 0.2264 / 1k | Available at 5 distributors Distributor availability of LD1117S18TR
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | SOT-223 | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117DT25CTR | Active | 0.2352 / 1k | Available at 3 distributors Distributor availability of LD1117DT25CTR
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | DPAK | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117DTTR | Active | 0.2352 / 1k | Available at 5 distributors Distributor availability of LD1117DTTR
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | DPAK | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117DT18CTR | Active | 0.2352 / 1k | Available at 3 distributors Distributor availability of LD1117DT18CTR
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | DPAK | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117S33TR | Active | 0.2264 / 1k | Available at 6 distributors Distributor availability of LD1117S33TR
Distributor reported inventory date: 4/6/2025 | | | | Buy from Distributor | | SOT-223 | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117S50CTR | Active | 0.2264 / 1k | Available at 8 distributors Distributor availability of LD1117S50CTR
Distributor reported inventory date: 4/6/2025 | | | | Buy from Distributor | | SOT-223 | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117DT25TR | Active | 0.2352 / 1k | Available at 4 distributors Distributor availability of LD1117DT25TR
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | DPAK | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117V33C | Active | 0.2323 / 1k | Available at 5 distributors Distributor availability of LD1117V33C
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | TO-220 | Tube | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117SC-R | Active | 0.2264 / 1k | Available at 6 distributors Distributor availability of LD1117SC-R
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | SOT-223 | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117DT12TR | Active | 0.2352 / 1k | Available at 4 distributors Distributor availability of LD1117DT12TR
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | DPAK | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117DTC-R | Active | 0.2352 / 1k | Available at 4 distributors Distributor availability of LD1117DTC-R
Distributor reported inventory date: 4/5/2025 | | | | Buy from Distributor | | DPAK | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 | ||||||||||||||||||||||||||||||||||||||||||||||||
LD1117S12TR | Active | 0.2264 / 1k | Available at 7 distributors Distributor availability of LD1117S12TR
Distributor reported inventory date: 4/6/2025 | | | | Buy from Distributor | | SOT-223 | Tape and Reel | CHINA | EAR99 | NEC | 0 | 125 |
LD1117DT50TR Active
Part Number:
LD1117DT50TR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
289Min.Order
1MOUSER
Stock
5780Min.Order
1FUTURE
Stock
5000Min.Order
2500AVNET
Stock
10000Min.Order
0DIGIKEY
Stock
12630Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117D33TR Active
Part Number:
LD1117D33TR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
2171Min.Order
1MOUSER
Stock
14185Min.Order
1AVNET
Stock
40000Min.Order
0DIGIKEY
Stock
19828Min.Order
1YOSUN
Stock
200Min.Order
1Distributor reported inventory date: 4/6/2025
Stock
Min.Order
LD1117D33CTR Active
Part Number:
LD1117D33CTR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
2310Min.Order
1MOUSER
Stock
7332Min.Order
1AVNET
Stock
10000Min.Order
0DIGIKEY
Stock
12453Min.Order
1Newark Element14
Stock
40Min.Order
0Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117DT18TR Active
Part Number:
LD1117DT18TR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
2184Min.Order
1MOUSER
Stock
5424Min.Order
1DIGIKEY
Stock
7391Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117DT33TR Active
Part Number:
LD1117DT33TR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
60717Min.Order
1ANGLIA Live
Stock
62960Min.Order
10MOUSER
Stock
16362Min.Order
1FUTURE
Stock
5000Min.Order
2500AVNET
Stock
47500Min.Order
0DIGIKEY
Stock
26458Min.Order
1Newark Element14
Stock
6300Min.Order
0YOSUN
Stock
2500Min.Order
1Distributor reported inventory date: 4/6/2025
Stock
Min.Order
LD1117S50TR Active
Part Number:
LD1117S50TR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
71720Min.Order
1ANGLIA Live
Stock
4780Min.Order
10MOUSER
Stock
46086Min.Order
1FUTURE
Stock
30000Min.Order
2500AVNET
Stock
57500Min.Order
0DIGIKEY
Stock
8504Min.Order
1Newark Element14
Stock
218Min.Order
0Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117S18CTR Active
Part Number:
LD1117S18CTR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
1946Min.Order
1MOUSER
Stock
7282Min.Order
1AVNET
Stock
2500Min.Order
0DIGIKEY
Stock
6558Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117S12CTR Active
Part Number:
LD1117S12CTR
Operating Temperature (°C)
Min:
0
Max:
125
MOUSER
Stock
1731Min.Order
1DIGIKEY
Stock
16937Min.Order
1Newark Element14
Stock
220Min.Order
0Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117STR Active
Part Number:
LD1117STR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
2603Min.Order
1ANGLIA Live
Stock
64326Min.Order
10MOUSER
Stock
16297Min.Order
1FUTURE
Stock
52500Min.Order
2500AVNET
Stock
70000Min.Order
0DIGIKEY
Stock
3805Min.Order
1Newark Element14
Stock
2003Min.Order
0YOSUN
Stock
2500Min.Order
1Distributor reported inventory date: 4/6/2025
Stock
Min.Order
LD1117S25CTR Active
Part Number:
LD1117S25CTR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
3312Min.Order
1MOUSER
Stock
3765Min.Order
1DIGIKEY
Stock
10010Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117DT33CTR Active
Part Number:
LD1117DT33CTR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
3399Min.Order
1ANGLIA Live
Stock
12130Min.Order
10MOUSER
Stock
4412Min.Order
1FUTURE
Stock
7500Min.Order
2500DIGIKEY
Stock
10920Min.Order
1Newark Element14
Stock
260Min.Order
0YOSUN
Stock
100Min.Order
1Distributor reported inventory date: 4/6/2025
Stock
Min.Order
LD1117DT50CTR Active
Part Number:
LD1117DT50CTR
Operating Temperature (°C)
Min:
0
Max:
125
P&S
Stock
25000Min.Order
1ANGLIA Live
Stock
269882Min.Order
1MOUSER
Stock
8413Min.Order
1AVNET
Stock
30000Min.Order
0DIGIKEY
Stock
39Min.Order
1YOSUN
Stock
100Min.Order
1Distributor reported inventory date: 4/6/2025
Stock
Min.Order
LD1117DT12CTR Active
Part Number:
LD1117DT12CTR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
6848Min.Order
1MOUSER
Stock
8301Min.Order
1AVNET
Stock
5000Min.Order
0DIGIKEY
Stock
4721Min.Order
1Newark Element14
Stock
2735Min.Order
0Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117S25TR Active
Part Number:
LD1117S25TR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
2598Min.Order
1ANGLIA Live
Stock
7500Min.Order
1MOUSER
Stock
3278Min.Order
1AVNET
Stock
32500Min.Order
0DIGIKEY
Stock
11454Min.Order
1Newark Element14
Stock
3037Min.Order
0Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117S33CTR Active
Part Number:
LD1117S33CTR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
34349Min.Order
1ANGLIA Live
Stock
98758Min.Order
1MOUSER
Stock
36996Min.Order
1AVNET
Stock
215000Min.Order
0DIGIKEY
Stock
71171Min.Order
1Newark Element14
Stock
11916Min.Order
0YOSUN
Stock
2500Min.Order
1Distributor reported inventory date: 4/6/2025
Stock
Min.Order
LD1117V33 Active
Part Number:
LD1117V33
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
7458Min.Order
1ANGLIA Live
Stock
2903Min.Order
1MOUSER
Stock
4594Min.Order
1FUTURE
Stock
3245Min.Order
50DIGIKEY
Stock
6307Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117S18TR Active
Part Number:
LD1117S18TR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
2495Min.Order
1ANGLIA Live
Stock
9150Min.Order
1MOUSER
Stock
2149Min.Order
1AVNET
Stock
50000Min.Order
0DIGIKEY
Stock
10903Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117DT25CTR Active
Part Number:
LD1117DT25CTR
Operating Temperature (°C)
Min:
0
Max:
125
MOUSER
Stock
1976Min.Order
1DIGIKEY
Stock
2489Min.Order
1Newark Element14
Stock
710Min.Order
0Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117DTTR Active
Part Number:
LD1117DTTR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
9875Min.Order
1MOUSER
Stock
10138Min.Order
1FUTURE
Stock
2500Min.Order
2500AVNET
Stock
22500Min.Order
0DIGIKEY
Stock
8204Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117DT18CTR Active
Part Number:
LD1117DT18CTR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
2658Min.Order
1MOUSER
Stock
3782Min.Order
1AVNET
Stock
30000Min.Order
0Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117S33TR Active
Part Number:
LD1117S33TR
Operating Temperature (°C)
Min:
0
Max:
125
ANGLIA Live
Stock
110840Min.Order
10MOUSER
Stock
75026Min.Order
1FUTURE
Stock
52500Min.Order
2500AVNET
Stock
5000Min.Order
0DIGIKEY
Stock
18560Min.Order
1YOSUN
Stock
70Min.Order
1Distributor reported inventory date: 4/6/2025
Stock
Min.Order
LD1117S50CTR Active
Part Number:
LD1117S50CTR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
10116Min.Order
1ANGLIA Live
Stock
14990Min.Order
1MOUSER
Stock
7490Min.Order
1FUTURE
Stock
5000Min.Order
2500AVNET
Stock
30000Min.Order
0DIGIKEY
Stock
17417Min.Order
1Newark Element14
Stock
8457Min.Order
0YOSUN
Stock
10Min.Order
1Distributor reported inventory date: 4/6/2025
Stock
Min.Order
LD1117DT25TR Active
Part Number:
LD1117DT25TR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
3097Min.Order
1MOUSER
Stock
8966Min.Order
1AVNET
Stock
40000Min.Order
0DIGIKEY
Stock
14486Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117V33C Active
Part Number:
LD1117V33C
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
384Min.Order
1MOUSER
Stock
1911Min.Order
1FUTURE
Stock
5000Min.Order
50AVNET
Stock
6000Min.Order
0DIGIKEY
Stock
3293Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117SC-R Active
Part Number:
LD1117SC-R
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
601Min.Order
1MOUSER
Stock
41931Min.Order
1FUTURE
Stock
20000Min.Order
2500AVNET
Stock
82500Min.Order
0DIGIKEY
Stock
44896Min.Order
1Newark Element14
Stock
2Min.Order
0Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117DT12TR Active
Part Number:
LD1117DT12TR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
3540Min.Order
1ANGLIA Live
Stock
3Min.Order
1MOUSER
Stock
6071Min.Order
1DIGIKEY
Stock
15843Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117DTC-R Active
Part Number:
LD1117DTC-R
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
387Min.Order
1MOUSER
Stock
14017Min.Order
1AVNET
Stock
7500Min.Order
0DIGIKEY
Stock
4018Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
LD1117S12TR Active
Part Number:
LD1117S12TR
Operating Temperature (°C)
Min:
0
Max:
125
Farnell Element14
Stock
1050Min.Order
1ANGLIA Live
Stock
4961Min.Order
1MOUSER
Stock
1866Min.Order
1AVNET
Stock
27500Min.Order
0DIGIKEY
Stock
9440Min.Order
1Newark Element14
Stock
421Min.Order
0YOSUN
Stock
2500Min.Order
1Distributor reported inventory date: 4/6/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors