Product overview
Description
The low drop voltage and the ultra low quiescent current make them suitable for low noise, low power applications and in battery powered systems. The quiescent current in sleep mode is less than 1 μA when the INHIBIT pin is pulled low. A shutdown logic control function is available on pin n° 3 (TTL compatible). This means that when the device is used as a local regulator, it is possible to put part of the board in standby, decreasing the total power consumption. The LD2980 is designed to work with low ESR ceramic capacitors. Typical applications are instrumentation, SMPS, audio systems, and industrial control boards.
-
All features
- Stable with low ESR ceramic capacitors
- Ultra low dropout voltage (0.12 V typ. at 50 mA load, 7 mV typ. at 1 mA load)
- Very low quiescent current (80 μA typ. at no load in on mode; max 1 μA in off mode)
- Guaranteed output current up to 50 mA
- Logic-controlled electronic shutdown
- Output voltage of 1.8 V; 3.0 V; 3.3 V
- Internal current and thermal limit
- ± 0.5% tolerance output voltage available (A version)
- Output low noise voltage 160 μVRMS
- Temperature range: -40 to 125 °C
- Smallest package SOT23-5L
- Fast dynamic response to line and load changes
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LD2980ABM30TR | Active | SOT23-5L | Industrial | Ecopack2 | |
LD2980ABM33TR | Active | SOT23-5L | Industrial | Ecopack2 | |
LD2980ABM50TR | Active | SOT23-5L | Industrial | Ecopack2 | |
LD2980CM18TR | Active | SOT23-5L | Industrial | Ecopack2 | |
LD2980CM33TR | Active | SOT23-5L | Industrial | Ecopack2 | |
LD2980CM50TR | Active | SOT23-5L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||
LD2980ABM50TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD2980CM50TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD2980ABM30TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD2980CM18TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD2980ABM33TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD2980CM33TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
LD2980ABM50TR Active
LD2980CM50TR Active
LD2980ABM30TR Active
LD2980CM18TR Active
LD2980ABM33TR Active
LD2980CM33TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors