Product overview
Description
The LD2985 is a 150 mA fixed output voltage regulator. The ultra low drop voltage and the low quiescent current make them particularly suitable for low noise, low power applications, and in battery powered systems. In sleep mode quiescent current is less than 1 μA when INHIBIT pin is pulled low. Shutdown logic control function is available on pin 3 (TTL compatible). This means that when the device is used as local regulator, it is possible to put a part of the board in standby, decreasing the total power consumption. An external capacitor, CBYP= 10 nF, connected between bypass pin and GND reduces the noise to 30 μVrms. Typical application are in cellular phone, palmtop laptop computer, personal digital assistant (PDA), personal stereo, camcorder and camera.
-
All features
- Very low dropout voltage (280 mV at 150 mA and 7 mV at 1 mA load)
- Very low quiescent current (2 mA typ. at 150 mA load and 80 μA at no load)
- Output current up to 150 mA
- Logic controlled electronic shutdown
- Output voltage of 1.8, 2.5, 2.8, 3, 3.1, 3.3, 5 V
- Internal current and thermal limit
- Low output noise voltage 30 μVrms
- Small package SOT23-5L
- Temperature range: - 40 °C to 125 °C
Featured Products
Discover our broad range of low-dropout linear voltage regulators, including ultra-low dropout, low IQ and high PSRR LDO regulators.
Recommended for you
Events and Seminars
Related Applications
Industrial
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
16.0 | 02 Sep 2021 | 02 Sep 2021 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 02 Aug 2023 | 02 Aug 2023 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Sep 2023 | 19 Sep 2023 | ||
1.0 | 05 Jul 2024 | 05 Jul 2024 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 17 Jul 2024 | 17 Jul 2024 | ||
2.0 | 25 May 2023 | 25 May 2023 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - LD2985
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
LD2985BM25R | Active | SOT23-5L | Industrial | Ecopack2 | - | - | |
LD2985BM30R | Active | SOT23-5L | Industrial | Ecopack2 | - | - | |
LD2985BM33R | Active | SOT23-5L | Industrial | Ecopack2 (**) | - | - | |
LD2985BM50R | Active | SOT23-5L | Industrial | Ecopack2 (**) | - | - |
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack2 (**)
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
LD2985BM25R | Active | 0.2527 / 1k | Available at 1 distributors Distributor availability of LD2985BM25R
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | SOT23-5L | Tape and Reel | CHINA | EAR99 | NEC | -40 | 125 | Industrial | 2.5 | 2.5 | 0.15 | |||||||||||||||||||||||||||||||||||||||||||
LD2985BM50R | Active | 0.2527 / 1k | Available at 6 distributors Distributor availability of LD2985BM50R
Distributor reported inventory date: 4/12/2025 | | | | Buy from Distributor | | SOT23-5L | Tape and Reel | CHINA | EAR99 | NEC | -40 | 125 | Industrial | 5 | 2.5 | 0.15 | |||||||||||||||||||||||||||||||||||||||||||
LD2985BM33R | Active | 0.2527 / 1k | Available at 7 distributors Distributor availability of LD2985BM33R
Distributor reported inventory date: 4/12/2025 | | | | Buy from Distributor | | SOT23-5L | Tape and Reel | CHINA | EAR99 | NEC | -40 | 125 | Industrial | 3.3 | 2.5 | 0.15 | |||||||||||||||||||||||||||||||||||||||||||
LD2985BM30R | Active | 0.2527 / 1k | Available at 3 distributors Distributor availability of LD2985BM30R
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | SOT23-5L | Tape and Reel | CHINA | EAR99 | NEC | -40 | 125 | Industrial | 3 | 2.5 | 0.15 |
LD2985BM25R Active
Part Number:
LD2985BM25R
Operating Temperature (°C)
Min:
-40
Max:
125
Grade:
Industrial
Output Voltage (V) (nom):
2.5
Output Tolerance (typ):
2.5
Output Current (A) (nom):
0.15
DIGIKEY
Stock
6342Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
LD2985BM50R Active
Part Number:
LD2985BM50R
Operating Temperature (°C)
Min:
-40
Max:
125
Grade:
Industrial
Output Voltage (V) (nom):
5
Output Tolerance (typ):
2.5
Output Current (A) (nom):
0.15
ANGLIA Live
Stock
290Min.Order
10MOUSER
Stock
11692Min.Order
1AVNET
Stock
162000Min.Order
0DIGIKEY
Stock
10103Min.Order
1Newark Element14
Stock
97Min.Order
0YOSUN
Stock
3000Min.Order
1Distributor reported inventory date: 4/12/2025
Stock
Min.Order
LD2985BM33R Active
Part Number:
LD2985BM33R
Operating Temperature (°C)
Min:
-40
Max:
125
Grade:
Industrial
Output Voltage (V) (nom):
3.3
Output Tolerance (typ):
2.5
Output Current (A) (nom):
0.15
ANGLIA Live
Stock
64900Min.Order
1MOUSER
Stock
17727Min.Order
1FUTURE
Stock
78000Min.Order
0AVNET
Stock
3000Min.Order
0DIGIKEY
Stock
46362Min.Order
1Newark Element14
Stock
1182Min.Order
0YOSUN
Stock
99Min.Order
1Distributor reported inventory date: 4/12/2025
Stock
Min.Order
LD2985BM30R Active
Part Number:
LD2985BM30R
Operating Temperature (°C)
Min:
-40
Max:
125
Grade:
Industrial
Output Voltage (V) (nom):
3
Output Tolerance (typ):
2.5
Output Current (A) (nom):
0.15
MOUSER
Stock
5670Min.Order
1DIGIKEY
Stock
6541Min.Order
1Newark Element14
Stock
1918Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors