LD39030

Active
Design Win Education

300 mA very low quiescent current linear regulator IC

Download datasheet

Product overview

Description

The LD39030 high accuracy voltage regulator provides 300 mA of maximum current from an input voltage ranging from 1.5 V to 5.5 V, with a typical dropout voltage of 300 mV.

It is available in DFN4 1x1 package, allowing the maximum space saving.

The device is stabilized with a ceramic capacitor on the output. The ultra low drop voltage, low quiescent current and low noise features, together with the internal soft-start circuit, make the LD39030 suitable for low power battery-operated applications.

An enable logic control function puts the LD39030 in shutdown mode allowing a total current consumption lower than 0.1 µA. Constant current and thermal protection are provided.

  • All features

    • Input voltage from 1.5 to 5.5 V
    • Ultra low dropout voltage (300 mV typ. at 300 mA load)
    • Very low quiescent current (20 µA typ at no load, 0.03 µA typ in off mode)
    • Output voltage tolerance: ±0.5 % (A version) or ± 2.0 % @ 25 °C (standard version)
    • 300 mA guaranteed output current
    • High PSRR (80 dB@1 kHz, 50 db@100 kHz)
    • Wide range of output voltages available on request: from 0.8 V up to 5.0 V in 50 mV step
    • Logic-controlled electronic shutdown
    • Internal soft-start
    • Optional output voltage discharge feature
    • Compatible with ceramic capacitor COUT = 0.47 µF
    • Internal constant current and thermal protections
    • Available in DFN4 1x1
    • Operating temperature range: -40 °C to 125 °C

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - LD39030

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LD39030ADTPU12R
Active
DFN4 1x1 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39030ADTPU18R
Active
DFN4 1x1 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39030ADTPU28R
Active
DFN4 1x1 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39030DTPU105R
Active
DFN4 1x1 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39030DTPU12R
Active
DFN4 1x1 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39030DTPU18R
Active
DFN4 1x1 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39030DTPU28R
Active
DFN4 1x1 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39030DTPU33R
Active
DFN4 1x1 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00

LD39030ADTPU12R

Package:

DFN4 1x1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN4 1x1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD39030ADTPU18R

Package:

DFN4 1x1

Material Declaration**:

Marketing Status

Active

Package

DFN4 1x1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD39030ADTPU28R

Package:

DFN4 1x1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN4 1x1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD39030DTPU105R

Package:

DFN4 1x1

Material Declaration**:

Marketing Status

Active

Package

DFN4 1x1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD39030DTPU12R

Package:

DFN4 1x1

Material Declaration**:

Marketing Status

Active

Package

DFN4 1x1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD39030DTPU18R

Package:

DFN4 1x1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN4 1x1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD39030DTPU28R

Package:

DFN4 1x1

Material Declaration**:

Marketing Status

Active

Package

DFN4 1x1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD39030DTPU33R

Package:

DFN4 1x1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN4 1x1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
Output Voltage (V) (nom)
Output Tolerance (typ)
Output Current (A) (nom)
min
max
LD39030DTPU33R
Available at distributors

Distributor availability of LD39030DTPU33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39030DTPU105R
Available at distributors

Distributor availability of LD39030DTPU105R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39030ADTPU28R
Available at distributors

Distributor availability of LD39030ADTPU28R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39030DTPU12R
Available at distributors

Distributor availability of LD39030DTPU12R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39030ADTPU18R
Available at distributors

Distributor availability of LD39030ADTPU18R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39030DTPU18R
Available at distributors

Distributor availability of LD39030DTPU18R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39030DTPU28R
Available at distributors

Distributor availability of LD39030DTPU28R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39030ADTPU12R
Available at distributors

Distributor availability of LD39030ADTPU12R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39030DTPU33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39030DTPU33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LD39030DTPU105R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39030DTPU105R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.05

Output Tolerance (typ):

0.5

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LD39030ADTPU28R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39030ADTPU28R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

2.8

Output Tolerance (typ):

0.5

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LD39030DTPU12R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39030DTPU12R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.2

Output Tolerance (typ):

0.5

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LD39030ADTPU18R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39030ADTPU18R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.8

Output Tolerance (typ):

0.5

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LD39030DTPU18R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39030DTPU18R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.8

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LD39030DTPU28R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39030DTPU28R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

2.8

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

LD39030ADTPU12R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39030ADTPU12R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.2

Output Tolerance (typ):

0.5

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors