Product overview
Description
The LD39150 is a fast ultra low drop linear regulator which operates from 2.5 V to 6 V input supply.
A wide range of output options are available. The low drop voltage, low noise, and ultra low quiescent current make it suitable for low voltage microprocessor and memory applications. The device is developed on a BiCMOS process which allows low quiescent current operation independently of output load current.
-
All features
- 1.5 A guaranteed output current
- Ultra low dropout voltage (200 mV typ. @ 1.5 A load, 40 mV typ. @ 300 mA load)
- Very low quiescent current (1 mA typ. @ 1.5 A load, 1 μA max @ 25 °C in off mode)
- Logic-controlled electronic shutdown
- Current and thermal internal limit
- ± 1.5% output voltage tolerance @ 25 °C
- Fixed and ADJ output voltages: 1.8 V, 2.5 V, 3.3 V, ADJ
- Temperature range: -40 to 125 °C
- Fast dynamic response to line and load changes
- Stable with ceramic capacitor
- Available in PPAK, DPAK and DFN6 (3x3 mm)
Featured Products
Discover our broad range of low-dropout linear voltage regulators, including ultra-low dropout, low IQ and high PSRR LDO regulators.
Recommended for you
Events and Seminars
Related Applications
Functions
EDA Symbols, Footprints and 3D Models
STMicroelectronics - LD39150
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
LD39150DT25-R | Active | DPAK | Industrial | Ecopack2 | - | - | |
LD39150DT33-R | Active | DPAK | Industrial | Ecopack2 | - | - | |
LD39150PT-R | Active | PPACK 5 | Industrial | Ecopack2 | - | - | |
LD39150PU-R | Active | DFN6 3x3 | Industrial | Ecopack2 | - | - |
Marketing Status
Package
DPAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DPAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
PPACK 5
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||||||||||||||||
LD39150DT33-R | | | Available at 4 distributors Distributor availability of LD39150DT33-R
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
LD39150DT25-R | | | Available at 3 distributors Distributor availability of LD39150DT25-R
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
LD39150PT-R | | | Available at 5 distributors Distributor availability of LD39150PT-R
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
LD39150PU-R | | | Available at 3 distributors Distributor availability of LD39150PU-R
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
|
LD39150DT33-R Active
Part Number:
LD39150DT33-R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
3.3
Output Tolerance (typ):
1.5
Output Current (A) (nom):
1.5
Farnell Element14
Stock
3541Min.Order
1MOUSER
Stock
13061Min.Order
1DIGIKEY
Stock
23627Min.Order
1YOSUN
Stock
2582Min.Order
1Distributor reported inventory date: 4/26/2025
Stock
Min.Order
LD39150DT25-R Active
Part Number:
LD39150DT25-R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
2.5
Output Tolerance (typ):
1.5
Output Current (A) (nom):
1.5
Farnell Element14
Stock
4370Min.Order
1MOUSER
Stock
11664Min.Order
1DIGIKEY
Stock
10292Min.Order
1Distributor reported inventory date: 4/26/2025
Stock
Min.Order
LD39150PT-R Active
Part Number:
LD39150PT-R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
-
Output Tolerance (typ):
1.5
Output Current (A) (nom):
1.5
Farnell Element14
Stock
1584Min.Order
1MOUSER
Stock
2911Min.Order
1AVNET
Stock
17500Min.Order
0DIGIKEY
Stock
4562Min.Order
1Newark Element14
Stock
117Min.Order
0Distributor reported inventory date: 4/26/2025
Stock
Min.Order
LD39150PU-R Active
Part Number:
LD39150PU-R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
-
Output Tolerance (typ):
1.5
Output Current (A) (nom):
1.5
Farnell Element14
Stock
12004Min.Order
1MOUSER
Stock
2753Min.Order
1DIGIKEY
Stock
2615Min.Order
1Distributor reported inventory date: 4/26/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors