Product overview
Description
The LD3985 provides up to 150 mA, from 2.5 V to 6 V input voltage. The ultra low drop voltage, low quiescent current and low noise make it suitable for low power applications and in battery-powered systems. Regulator ground current increases slightly in dropout only, prolonging the battery life. Power supply rejection is better than 60 dB at low frequencies and rolls off at 10 kHz. High power supply rejection is maintained down to low input voltage levels common to battery operated circuits. Shutdown logic control function is available, this means that when the device is used as local regulator, it is possible to put a part of the board in standby, decreasing the total power consumption. The LD3985 is designed to work with low ESR ceramic capacitors. Typical applications are in mobile phones and similar battery-powered wireless systems.
-
All features
- Input voltage from 2.5 to 6 V
- Stable with low ESR ceramic capacitors
- Ultra low-dropout voltage (60 mV typ. at 150 mA load, 0.4 mV typ. at1 mA load)
- Very low quiescent current (85 μA typ. at no load, 170 μA typ. at 150 mA load; max.1.5 μA in OFF mode)
- Guaranteed output current up to 150 mA
- Wide range of output voltages: 1.22 V; 1.8 V; 2.5 V; 2.7 V; 2.8 V;2.9 V; 3.3 V; 4.7 V
- Fast turn-on time: typ. 200 μs [CO = 1 μF, CBYP = 10 nF and IO = 1 mA]
- Logic-controlled electronic shutdown
- Internal current and thermal limit
- Output low noise voltage 30 μVRMS over 10 Hz to 100 kHz
- SVR of 60 dB at 1 kHz, 50 dB at 10 kHz
- Temperature range: -40 °C to 125 °C
Featured Products
Discover our broad range of low-dropout linear voltage regulators, including ultra-low dropout, low IQ and high PSRR LDO regulators.
Recommended for you
Events and Seminars
Related Applications
EDA Symbols, Footprints and 3D Models
STMicroelectronics - LD3985
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
LD3985M122R | Active | SOT23-5L | Industrial | Ecopack2 | - | - | |
LD3985M18R | Active | SOT23-5L | Industrial | Ecopack2 | - | - | |
LD3985M25R | Active | SOT23-5L | Industrial | Ecopack2 | - | - | |
LD3985M27R | Active | SOT23-5L | Industrial | Ecopack2 | - | - | |
LD3985M28R | Active | SOT23-5L | Industrial | Ecopack2 | - | - | |
LD3985M29R | Active | SOT23-5L | Industrial | Ecopack2 | - | - | |
LD3985M30R | Active | SOT23-5L | Industrial | Ecopack2 | - | - | |
LD3985M33R | Active | SOT23-5L | Industrial | Ecopack3 | - | - | |
LD3985M47R | Active | SOT23-5L | Industrial | Ecopack2 | - | - | |
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||
LD3985M47R | | | Available at distributors Distributor availability of LD3985M47R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
LD3985M25R | | | Available at distributors Distributor availability of LD3985M25R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
LD3985M33R | | | Available at distributors Distributor availability of LD3985M33R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
LD3985M122R | | | Available at distributors Distributor availability of LD3985M122R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
LD3985M18R | | | Available at distributors Distributor availability of LD3985M18R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
LD3985M30R | | | Available at distributors Distributor availability of LD3985M30R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
LD3985M27R | | | Available at distributors Distributor availability of LD3985M27R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
LD3985M29R | | | Available at distributors Distributor availability of LD3985M29R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
LD3985M28R | | | Available at distributors Distributor availability of LD3985M28R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
|
LD3985M47R Active
Part Number:
LD3985M47R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
4.7
Output Tolerance (typ):
2
Output Current (A) (nom):
0.15
Distributor reported inventory date:
Stock
Min.Order
LD3985M25R Active
Part Number:
LD3985M25R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
2.5
Output Tolerance (typ):
2
Output Current (A) (nom):
0.15
Distributor reported inventory date:
Stock
Min.Order
LD3985M33R Active
Part Number:
LD3985M33R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
3.3
Output Tolerance (typ):
2
Output Current (A) (nom):
0.15
Distributor reported inventory date:
Stock
Min.Order
LD3985M122R Active
Part Number:
LD3985M122R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
1.22
Output Tolerance (typ):
2
Output Current (A) (nom):
0.15
Distributor reported inventory date:
Stock
Min.Order
LD3985M18R Active
Part Number:
LD3985M18R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
1.8
Output Tolerance (typ):
2
Output Current (A) (nom):
0.15
Distributor reported inventory date:
Stock
Min.Order
LD3985M30R Active
Part Number:
LD3985M30R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
3
Output Tolerance (typ):
2
Output Current (A) (nom):
0.15
Distributor reported inventory date:
Stock
Min.Order
LD3985M27R Active
Part Number:
LD3985M27R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
2.7
Output Tolerance (typ):
2
Output Current (A) (nom):
0.15
Distributor reported inventory date:
Stock
Min.Order
LD3985M29R Active
Part Number:
LD3985M29R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
2.9
Output Tolerance (typ):
2
Output Current (A) (nom):
0.15
Distributor reported inventory date:
Stock
Min.Order
LD3985M28R Active
Part Number:
LD3985M28R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
2.8
Output Tolerance (typ):
2
Output Current (A) (nom):
0.15
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors