LD56100

Active

1 A very low dropout fast transient ultra-low noise linear regulator

Download datasheet Order Direct

Product overview

Description

The LD56100 high accuracy voltage regulator provides 1 A of current from an input voltage ranging from 1.8 V to 5.5 V, with a typical dropout voltage of 120 mV.

It is available in DFN8 (1.2 x 1.6 mm) package, allowing the maximum space saving.

The device is stabilized with a ceramic capacitor on the output. The ultra-low drop voltage, low quiescent current and fast transient response, together with the internal soft-start circuit, make the LD56100 suitable for low power battery-operated applications.

An enable logic control function puts the LD56100 in shutdown mode allowing a total current consumption lower than 0.1 μA. Short-circuit protection with current limit foldback and thermal protection are also included.

  • All features

    • Input voltage from 1.8 to 5.5 V
    • Ultra-low dropout voltage (120 mV typ. at 1 A load and VOUT = 3.3 V)
    • Very low quiescent current (100 µA typ. at no-load, 0.03 µA typ. in off mode)
    • Output voltage tolerance: ± 1% from -40 °C to +85 °C
    • Ultra-low Noise: 13 µV RMS Noise from 10 Hz to 100 kHz at VOUT = 3.0 V
    • High PSRR (70 dB@1 kHz)
    • Wide range of output voltages available on request: from 1.0 V up to 5.0 V in 50 mV step
    • Logic-controlled electronic shutdown
    • Internal soft-start
    • Optional output voltage discharge feature
    • Compatible with ceramic capacitor COUT = 1 µF
    • Internal current limit foldback and thermal protections
    • Available in DFN8 (1.2x1.6 mm)
    • Operating temperature range: -40 °C to 125 °C

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.