LD59100

Active

1A Ultra Low-Dropout regulator with Reverse Current Protection

Download datasheet Order Direct

Product overview

Description

The LD59100 is a 1 A LDO regulator designed for use in various environments. Its N-MOS topology allows reduction of the Rdson of the pass-element, maintaining a very low-dropout voltage even with very low input power supply voltage.

The device features very high PSRR characteristics over a wide frequency band, rendering it suitable for use as a secondary regulator for noise-sensitive applications.

The enable function can be used to further decrease the overall current consumption in shutdown mode.

The LD59100 embeds protection features, such as current limit, thermal shutdown and reverse output current protection.

  • All features

    • Input voltage range: 2.2 V to 5.5 V
    • Ultra low-dropout: 200 mV typ. at 1 A
    • NMOS topology
    • Very high PSRR: 78 dB @ 100 Hz, 70 dB @ 100 kHz
    • Very fast response to load variation
    • Stable with 1 μF capacitor
    • Thermal shutdown
    • Current limit
    • Adjustable from 1.2 V
    • High output voltage accuracy: 1 % typ. (3 % max.)

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.