LDLN030

Active
Design Win

300 mA ultra-low noise LDO with Power Good and Soft Start

Download datasheet Order Direct

Product overview

Description

The LDLN030 is a 300 mA very low-dropout voltage regulator, able to work with an input voltage ranging from 1.6 V to 5.5 V.

The typical dropout voltage at 300 mA load is 150 mV.

The very low quiescent current, which is just 16 μA at no load, extends battery-life of applications requiring very long standby time.

Thanks to its ultra low-noise value and high PSRR the device provides a very clean output, suitable for ultra-sensitive loads. It is stable with ceramic capacitors.

The enable logic control function puts the LDLN030 into shutdown mode allowing a total current consumption lower than 1 μA.

The device also includes short-circuit constant current limiting, undervoltage lockout, soft-start, Power Good and thermal protection.

Typical applications are noise sensitive loads such as ADC, VCO in mobile phones and tablets, wireless lan devices. The LDLN030 is designed to keep the quiescent current under control and at a low value also during dropout operation, helping to extend even more the operating time of battery-powered devices.

  • All features

    • Ultra-low output noise: 7.5 µVRMS
    • Operating input voltage range: 1.6 V to 5.5 V
    • Undervoltage lockout
    • Output current up to 300 mA
    • Very low quiescent current:16 µA at no-load
    • Controlled Iq in dropout condition
    • Very low dropout voltage: 100 mV at 200 mA, 150 mV at 300 mA
    • Very high PSRR: 80 dB @ 100 Hz, 60 dB @ 100 kHz
    • Output voltage accuracy: 2% across line, load and temperature
    • Output voltage versions: from 1 V to 5 V, with 50 mV step
    • Logic-controlled electronic shutdown
    • Power Good
    • Output discharge feature
    • Internal soft-start to limit the in-rush current
    • Overcurrent and thermal protections
    • Temperature range: from -40 °C to +125 °C
    • Package: TSOT23-5L

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LDLN030

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LDLN030G33R
Active
TSOT23-5L Industrial Ecopack2

LDLN030G33R

Package:

TSOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
Output Voltage (V) (nom)
Output Tolerance (typ)
Output Current (A) (nom)
min
max
LDLN030G33R
Available at distributors

Distributor availability of LDLN030G33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDLN030G33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDLN030G33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.3

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors