Product overview
Description
The LDLN050 is a 500 mA LDO regulator, designed to be used in several environments. The LDLN050 has a very low-resistance pass element (PMOS) that is even very fast during the turn-on.
Thanks to its low-noise design, the LDLN050 can be used to supply noise sensitive circuits such as sensors, MCUs and wireless ICs in industrial applications.
The LDO low current consumption (typically 48 µA) is also used on battery-supplied applications.
On the adjustable version, the output voltage can be set to any desired value between 1.25 V and 6 V. Fixed voltage versions, between 1.0 V and 4.3 V (with 0.1 V step) can be provided upon request.
On the fixed voltage versions only, an external capacitor can be connected to CNR pin to further reduce the noise on the regulated output voltage.
The LDLN050 is available in DFN8 (3 x 3 mm) package.
-
All features
- Input voltage range: 2.7 V to 6.5 V
- Very low output voltage noise: 13 µVRMS/VOUT
- Low quiescent current: 48 µA typical
- 500 mA guaranteed output current
- Fast start-up time: 50 µs
- High PSRR: 65 dB at 100 Hz
- -40 °C to 125 °C ambient operative temperature range
- Very low dropout: 190 mV at max. IOUT
- Adjustable (from 1.25 V to 6 V) or fixed output voltage on request (from 1.0 V to 4.3 V)
- Stable with low ESR capacitor: min. 2 µF
- Current limit and thermal protections
- DFN8 (3 x 3 mm) standard for industrial
Featured Products
Discover our broad range of low-dropout linear voltage regulators, including ultra-low dropout, low IQ and high PSRR LDO regulators.
Recommended for you
Events and Seminars
Related Applications
Communications equipment, computers and peripherals
Functions
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 14 Dec 2023 | 14 Dec 2023 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 02 Aug 2023 | 02 Aug 2023 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Sep 2023 | 19 Sep 2023 | ||
1.0 | 05 Jul 2024 | 05 Jul 2024 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 17 Jul 2024 | 17 Jul 2024 | ||
2.0 | 25 May 2023 | 25 May 2023 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - LDLN050
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
LDLN050PU18R | Active | VFDFPN 8L 3X3 0.85 PITCH 0.65 | Industrial | Ecopack2 | - | - | |
LDLN050PU25R | Active | VFDFPN 8L 3X3 0.85 PITCH 0.65 | Industrial | Ecopack2 | - | - | |
LDLN050PU33R | Active | VFDFPN 8L 3X3 0.85 PITCH 0.65 | Industrial | Ecopack2 | - | - | |
LDLN050PUR | Active | VFDFPN 8L 3X3 0.85 PITCH 0.65 | Industrial | Ecopack2 | - | - | |
Marketing Status
Package
VFDFPN 8L 3X3 0.85 PITCH 0.65
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
VFDFPN 8L 3X3 0.85 PITCH 0.65
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
VFDFPN 8L 3X3 0.85 PITCH 0.65
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
VFDFPN 8L 3X3 0.85 PITCH 0.65
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||
LDLN050PU25R | | | Available at distributors Distributor availability of LDLN050PU25R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
LDLN050PUR | | | Available at distributors Distributor availability of LDLN050PUR
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
LDLN050PU33R | | | Available at distributors Distributor availability of LDLN050PU33R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
LDLN050PU18R | | | Available at distributors Distributor availability of LDLN050PU18R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
|
LDLN050PU25R Active
Part Number:
LDLN050PU25R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
-
Output Tolerance (typ):
2
Output Current (A) (nom):
0.5
Distributor reported inventory date:
Stock
Min.Order
LDLN050PUR Active
Part Number:
LDLN050PUR
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
-
Output Tolerance (typ):
2
Output Current (A) (nom):
0.5
Distributor reported inventory date:
Stock
Min.Order
LDLN050PU33R Active
Part Number:
LDLN050PU33R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
-
Output Tolerance (typ):
2
Output Current (A) (nom):
0.5
Distributor reported inventory date:
Stock
Min.Order
LDLN050PU18R Active
Part Number:
LDLN050PU18R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
-
Output Tolerance (typ):
2
Output Current (A) (nom):
0.5
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors