Product overview
Description
The LDS3985 provides up to 300 mA, from 2.5 V to 6 V input voltage. It is stable with ceramic and high quality tantalum capacitor. The ultra low drop voltage, low quiescent current and low noise make it suitable for low power applications and battery-powered systems. Shutdown logic control function is available, this means that when the device is used as local regulator, it is possible to put a part of the board in standby, decreasing the total power consumption. Typical applications are mobile phones and similar battery-powered wireless systems, portable information appliances.
-
All features
- Input voltage from 2.5 V to 6 V
- Stable with low ESR ceramic capacitors
- Very low dropout voltage (150 mV typ. at 300 mA load, 0.4 mV typ. at 1 mA load)
- Very low quiescent current (85 µA typ. at no load, 200 µA typ. at 300 mA load; max.1.5 µA in OFF mode)
- Guaranteed output current up to 300 mA
- Wide range of output voltages available on request: fixed from 1.25 V to 5 V with 100 mV step
- Fast turn-on time: typ. 240 µs
- [CO = 2.2 µF, CBYP = 33 nF and IO= 1 mA]
- Logic-controlled electronic shutdown
- Internal current and thermal limit
- Low output voltage noise: 30 µ VRMS over 10 Hz to 100 kHz
- SVR of 55 dB at 1 kHz, 50 dB at 10 kHz
- Temperature range: - 40 °C to 125 °C
- Automotive grade product available in DFN6 package, temperature range: - 40 °C to 85 °C
Featured Products
Discover our broad range of low-dropout linear voltage regulators, including ultra-low dropout, low IQ and high PSRR LDO regulators.
Recommended for you
Events and Seminars
EDA Symbols, Footprints and 3D Models
STMicroelectronics - LDS3985
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
LDS3985M18R | Active | SOT23-5L | Industrial | Ecopack3 | - | - | |
LDS3985M25R | Active | SOT23-5L | Industrial | Ecopack2 | - | - | |
LDS3985M30R | Active | SOT23-5L | Industrial | Ecopack2 | - | - | |
LDS3985M33R | Active | SOT23-5L | Industrial | Ecopack3 | - | - | |
LDS3985PU15R | Active | DFN6 3x3 | Industrial | Ecopack2 | - | - | |
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
DFN6 3x3
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||||||||||||||||
LDS3985M30R | | | Available at 3 distributors Distributor availability of LDS3985M30R
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
LDS3985M25R | | | Available at 2 distributors Distributor availability of LDS3985M25R
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
LDS3985M18R | | | Available at 4 distributors Distributor availability of LDS3985M18R
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
LDS3985M33R | | | Available at 5 distributors Distributor availability of LDS3985M33R
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
LDS3985PU15R | | | Available at distributors Distributor availability of LDS3985PU15R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
|
LDS3985M30R Active
Part Number:
LDS3985M30R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
3
Output Tolerance (typ):
3
Output Current (A) (nom):
0.3
Farnell Element14
Stock
2474Min.Order
1MOUSER
Stock
2664Min.Order
1DIGIKEY
Stock
20512Min.Order
1Distributor reported inventory date: 4/26/2025
Stock
Min.Order
LDS3985M25R Active
Part Number:
LDS3985M25R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
2.5
Output Tolerance (typ):
3
Output Current (A) (nom):
0.3
MOUSER
Stock
315Min.Order
1DIGIKEY
Stock
392Min.Order
1Distributor reported inventory date: 4/26/2025
Stock
Min.Order
LDS3985M18R Active
Part Number:
LDS3985M18R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
1.8
Output Tolerance (typ):
3
Output Current (A) (nom):
0.3
Farnell Element14
Stock
3567Min.Order
1MOUSER
Stock
4810Min.Order
1AVNET
Stock
3000Min.Order
0DIGIKEY
Stock
8483Min.Order
1Distributor reported inventory date: 4/26/2025
Stock
Min.Order
LDS3985M33R Active
Part Number:
LDS3985M33R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
3.3
Output Tolerance (typ):
3
Output Current (A) (nom):
0.3
Farnell Element14
Stock
186Min.Order
1MOUSER
Stock
8305Min.Order
1FUTURE
Stock
212Min.Order
1DIGIKEY
Stock
86784Min.Order
1Newark Element14
Stock
314Min.Order
0Distributor reported inventory date: 4/26/2025
Stock
Min.Order
LDS3985PU15R Active
Part Number:
LDS3985PU15R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
1.5
Output Tolerance (typ):
3
Output Current (A) (nom):
0.3
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors