MASTERGAN3

Active

High power density 600 V Half bridge driver with two enhancement mode GaN HEMTs

Download datasheet

Product overview

Description

The MASTERGAN3 is an advanced power system-in-package integrating a gate driver and two enhancement mode GaN transistors in asymmetrical half‑bridge configuration.

The integrated power GaNs have 650 V drain‑source blocking voltage and RDS(ON) of 225 mΩ and 450 mΩ for Low side and High side respectively, while the high side of the embedded gate driver can be easily supplied by the integrated bootstrap diode, while the high side of the embedded gate driver can be easily supplied by the integrated bootstrap diode.

The MASTERGAN3 features UVLO protection on both the lower and upper driving sections, preventing the power switches from operating in low efficiency or dangerous conditions, and the interlocking function avoids cross-conduction conditions.

The input pins extended range allows easy interfacing with microcontrollers, DSP units or Hall effect sensors.

The MASTERGAN3 operates in the industrial temperature range, -40°C to 125°C.

The device is available in a compact 9x9 mm QFN package.

  • All features

    • 600 V system-in-package integrating half-bridge gate driver and high-voltage power GaN transistors in asymmetrical configuration:
      • QFN 9 x 9 x 1 mm package
      • RDS(ON) = 225 mΩ (LS) + 450 mΩ (HS)
      • IDS(MAX) = 6.5 A (LS) + 4 A (HS)
    • Reverse current capability
    • Zero reverse recovery loss
    • UVLO protection on low-side and high-side
    • Internal bootstrap diode
    • Interlocking function
    • Dedicated pin for shutdown functionality
    • Accurate internal timing match
    • 3.3 V to 15 V compatible inputs with hysteresis and pull-down
    • Overtemperature protection
    • Bill of material reduction
    • Very compact and simplified layout
    • Flexible, easy and fast design.

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.