MASTERGAN4L

Active
Design Win

600 V half-bridge enhancement mode GaN HEMT with high voltage driver

Download datasheet Order Direct

Product overview

Description

The MASTERGAN4L is an advanced power system-in-package integrating a gate driver and two enhancement mode GaN transistors in half‑bridge configuration.

The integrated power GaNs have respectively RDS(ON) of 225 mΩ, 650 V drain‑source blocking voltage, while the high side of the embedded gate driver can be easily supplied by the integrated bootstrap diode.

The MASTERGAN4L features UVLO protection on VCC, preventing the power switches from operating in low efficiency or dangerous conditions, and the interlocking function avoids cross-conduction conditions.

The input pins extended range allows easy interfacing with analog controllers, microcontrollers and DSP units.

The MASTERGAN4L operates in the industrial temperature range, -40°C to 125°C.

The device is available in a compact 9x9 mm QFN package.

  • All features

    • 600 V system-in-package integrating half-bridge gate driver and high-voltage power GaN transistors:
      • QFN 9 x 9 x 1 mm package
      • RDS(ON) = 225 mΩ
      • IDS(MAX) = 6.5 A
    • Reverse current capability
    • Zero reverse recovery loss
    • UVLO protection on VCC
    • Internal bootstrap diode
    • Interlocking function
    • Dedicated pin for shutdown functionality
    • Accurate internal timing match
    • 3.3 V to 15 V compatible inputs with hysteresis and pull-down
    • Overtemperature protection
    • Bill of material reduction
    • Very compact and simplified layout
    • Flexible, easy and fast design.
    • Ultra short wake up time, less than 200 ns

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MASTERGAN4L

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
MASTERGAN4L
Active
VFQFPN 9X9X1.0 31L PITCH 0.6MM Industrial Ecopack2
MASTERGAN4LTR
Active
VFQFPN 9X9X1.0 31L PITCH 0.6MM Industrial Ecopack2

MASTERGAN4L

Package:

VFQFPN 9X9X1.0 31L PITCH 0.6MM

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 9X9X1.0 31L PITCH 0.6MM

Grade

Industrial

RoHS Compliance Grade

Ecopack2

MASTERGAN4LTR

Package:

VFQFPN 9X9X1.0 31L PITCH 0.6MM

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 9X9X1.0 31L PITCH 0.6MM

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
MASTERGAN4L
Available at distributors

Distributor availability of MASTERGAN4L

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
MASTERGAN4LTR
Available at distributors

Distributor availability of MASTERGAN4LTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

MASTERGAN4L Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MASTERGAN4L

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

MASTERGAN4LTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MASTERGAN4LTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors