PM6641

Active
Design Win

Monolithic VR for Chipset and DDR2/3 Supply for Ultra-Mobile PC (UMPC) Applications

Download datasheet

Product overview

Description

The PM6641 is a monolithic voltage regulator module specifically designed to supply DDR2/3 memory and chipset in ultra-mobile PC and real estate constrained portable systems.

It integrates three independent, adjustable, constant frequency buck converters, a ±2 Apk low drop-out (LDO) linear regulator and a ±15 mA low noise buffered reference.

Each regulator provides basic UV and OV protections, programmable soft-start and current limit and active soft-end.

Pulse-skipping technique is performed to increase efficiency at very light load.

  • All features

    • Separate Power Good signals
    • Selectable tracking discharge for VDDQ
    • Programmable current limit and soft-start for all outputs
    • Pulse skipping at light load
    • Thermal protection
    • Latched OVP, UVP protection
    • S0-S5 states compliant DDR2/3 section
    • ±2 Apk LDO for DDR2/3 termination (VTT) with foldback
    • 0.8 V ±1% internal voltage reference
    • Fast response, constant frequency, current mode control
    • 2.7 V to 5.5 V input voltage range
    • Low noise DDR2/3 reference (VTTREF)
    • Active soft-end for all outputs
    • Three independent, adjustable, out-of-phase SMPS for DDR2/3 (VDDQ) and chipset supply

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PM6641

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
PM6641TR
Active
VFQFPN 48 7x7x1.0 mm Industrial Ecopack2

PM6641TR

Package:

VFQFPN 48 7x7x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 7x7x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
PM6641TR
Available at distributors

Distributor availability of PM6641TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

PM6641TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

PM6641TR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors