Product overview
Description
PM6680A is a dual step-down controller specifically designed to provide extremely high efficiency conversion, with losses current sensing technique. The constant on-time architecture assures fast load transient response and the embedded voltage feed-forward provides nearly constant switching frequency operation. An embedded integrator control loop compensates the DC voltage error due to the output ripple. Pulse skipping technique increases efficiency at very light load. Moreover a minimum switching frequency of 33kHz is selectable to avoid audio noise issues. The PM6680A provides a selectable switching frequency, allowing three different values of switching frequencies for the two operation of the two switching sections. The output voltages OUT1 and OUT2 can be adjusted from 0.9V to 5V and from 0.9V to 3.3V respectively.
-
All features
- Selectable pulse skipping at light loads
- Latched OVP and UVP
- 5mW maximum quiescent power
- Selectable minimum frequency (33kHz) in pulse skip mode
- Output voltage ripple compensation
- Independent power good signals
- Thermal shutdown
- Soft-start internally fixed at 2ms
- Valley current sensing
- 6V to 36V input voltage range
- 5V LDO delivers 100mA peak current
- Adjustable output voltages
- Current sensing using low side MOSFETs RDS(on)
- Soft output discharge
- 1.237V ±1% reference voltage available externally
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
PM6680ATR | Active | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | |
PM6680ATR
Package:
VFQFPN 32 5x5x1.0 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PM6680ATR | | | distributors No availability of distributors reported, please contact our sales office |
PM6680ATR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors