PM6766

NRND
Design Win

4-/6-phase VR12.5 digital multiphase controller with PMBus™

Download databrief

Product overview

Description

The PM6764/66 is a high performance digital controller designed to power Intel’s VR12.5 processors (PM6766) and memories (PM6764): all required parameters are programmable through a PMBus™ interface.

The device utilizes digital technology to implement all control and power management functions to provide maximum flexibility and performance. The NVM is embedded to store custom configurations.

The PM6764/66 device features up to 4/6-phase programmable operation. The PM6764/66 supports power state transitions featuring VFDE, and programmable DPM maintaining the best efficiency over all loading conditions without compromising transient response. The device assures fast and independent protection against load overcurrent, under/overvoltage and feedback disconnections. The device is available in VFQFPN28 4 x 4 mm (PM6764) and VFQFPN40 5 x 5 mm (PM6766) packages.

  • All features

    • PM6764: 4-phase compact digital controller
    • PM6766: 6-phase compact digital controller
    • VR12.5™ compliant with 25 MHz SVID bus rev. 1.2, serial-VID with programmable IMAX, TMAX, VBOOT, ADDRESS
    • High-performance digital control loop (digital STVCOT™)
    • Fully configurable through PMBus™
    • Flexible driver/DrMOS support
    • Single NTC design for TM, LL and IMON thermal compensation
    • DPM - dynamic phase management
    • Remote sense; 0.5% Vout accuracy with calibration
    • Current sense across DCR with calibration
    • Autocalibration capability for current and voltage sense
    • Programmable voltage positioning
    • OV, UV and FB disconnection protection
    • Embedded non-volatile memory (NVM)
    • Black box recorder
    • PM6764: VFQFPN28 4 x 4 mm package
    • PM6766: VFQFPN40 5 x 5 mm package

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.