PM6779

Active

M+N dual channel VR13HC Digital Multiphase controller with PMBUSTM

Download databrief

Product overview

Description

The PM6779 is a high performance dual digital loop controller designed to power Intel’s VR13.HC processors: all required parameters are programmable through PMBus™ interface.

The device utilizes digital technology to implement all control and power management functions to provide maximum flexibility and performance. NVM is embedded to store custom configurations.

The PM6779 can support up to 8 phases and allows programmable phase assignment between the two loops.

The PM6779 supports Power State transitions featuring Pulse Skipping, and programmable DPM, maintaining the best efficiency over all loading conditions without compromising transient response. The device assures fast and independent protection against load overcurrent, under/overvoltage and feedback disconnections.

The device is available in VFQFPN40 5x5 mm.

  • All features

    • Intel® VR13.HC N+M phase compact digital controller
    • Programmable phase assignment between two loops; from 8+0 up to 4+4
    • VR13 Compliant w/ 25 MHz SVID bus rev 1.8
    • PMBus™ rev 1.2 at 400 kHz
    • High performance digital control loop (Digital STVCOT™)
    • Fully configurable through PMBus™
    • Auto DPM - automatic dynamic phase management
    • Output voltage range: 0.5 to 2.5 V
    • Remote sense; <0.5% Vout accuracy with calibration
    • Current monitor signal with calibration
    • Programmable voltage positioning
    • OV, UV and FB disconnection protection
    • Embedded non-volatile memory (NVM)
    • VFQFPN40 5x5 mm target package

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.