PM7080

Proposal

SMART POWER STAGE

Download databrief

Product overview

Description

The PM7080 is an integrated power stage solution optimized for synchronous buck applications to offer high current, high efficiency, and high power density performance. Packaged in 5x6 mm QFN package, the PM7080 enables voltage regulator design to deliver in excess of 80 A per phase current. The internal power MOSFETs utilize state-of-the-art technology that delivers industry benchmark performance to significantly reduce switching and conduction losses.

The PM7080 incorporates an advanced MOSFET gate driver IC that features high current driving capability, adaptive deadt-time control, and integrated bootstrap switch, a thermal monitor that alerts the system of excessive junction temperature. This driver is compatible with 3.3 V logic PWM with tri-state to manage High Impedance Output. Diode emulation mode can be enabled at light loads through the use of GLCTRL signal.

The device also integrates a current monitor to provide a real-time scale down of inductor current (IMON). A temperature monitor provides the system with an indication of the power stage internal temperature (TMON) and can be used to throttle the system operation down to a safer level if needed.

The device also integrates fault alerts such as HS FET overcurrent, overtemperature and HS MOSFET short failures.

  • All features

    • Thermally enhanced QFN 5x6 41L package
    • Optimized MOSFET switching performance with integrated Schottky diode in LS MOSFET
    • Up to 80 A continuous current
    • High frequency operation up to 2 MHz
    • Power MOSFETs optimized for 12 V input stage and 10% to 15% duty cycle operation
    • 3.3 V PWM logic with tri-state and hold-off
    • PWM minimum controllable on-time of 30 ns
    • Diode emulation mode at light loads for high efficiency over the full load range using GLCTRL pin
    • Low PWM propagation delay (< 20 ns)
    • Current sense monitor (IMON)
    • Temperature monitor (TMON)
    • Overtemperature alert
    • HS MOSFET overcurrent and short alert
    • Undervoltage lockout for VDRV
    • Material categorization: for definitions of compliance

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.