PWD5F60

Active
Education Education

High-density power driver - High voltage full bridge with integrated comparators

Download datasheet

Product overview

Description

The PWD5F60 is an advanced power system-in package integrating gate drivers and four N-channel power MOSFETs in dual half-bridge configuration.

The integrated power MOSFETs have RDS(ON) of 1.38 Ω and 600 V drain-source breakdown voltage, while the embedded gate drivers high side can be easily supplied by the integrated bootstrap diode. The high integration of the device allows to efficiently drive loads in a tiny space.

The PWD5F60 accepts a supply voltage (VCC) extending over a wide range (10 V to 20 V) and also features UVLO protection on both the lower and upper driving sections, preventing the power switches from operating in low efficiency or dangerous conditions.

The input pins extended range allows easy interfacing with microcontrollers, DSP units or Hall effect sensors.

The PWD5F60 embeds two uncommitted comparators available for protections against overcurrent, overtemperature, etc.

The PWD5F60 operates in the industrial temperature range, -40 °C to 125 °C.

The device is available in a compact VFQFPN package.

  • All features

    • Power system-in-package integrating gate drivers and high-voltage power MOSFETs
      • RDS(ON) = 1.38 Ω
      • BVDSS = 600 V
    • Suitable for operating as
      • full bridge
      • dual independent half bridges
    • UVLO protection on low-side and high-side
    • 3.3 V to 15 V compatible inputs with hysteresis and pull-down
    • Internal bootstrap diode
    • Uncommitted comparators
    • Adjustable dead-time
    • Bill of material reduction
    • Very compact and simplified layout
    • Flexible, easy and fast design

Circuit Diagram

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVALPWD5F60

      Active

      Demonstration board for PWD5F60 smart driver with integrated high voltage full bridge

      Motor control ST
      EVALPWD5F60

      Description:

      Demonstration board for PWD5F60 smart driver with integrated high voltage full bridge

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PWD5F60

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
PWD5F60
Active
QFN.150.70.10-46L Industrial Ecopack2 15 2021-01-01T00:00:00.000+01:00
PWD5F60TR
Active
QFN.150.70.10-46L Industrial Ecopack2 15 2021-01-01T00:00:00.000+01:00

PWD5F60

Package:

QFN.150.70.10-46L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN.150.70.10-46L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

PWD5F60TR

Package:

QFN.150.70.10-46L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN.150.70.10-46L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
PWD5F60TR
Available at 1 distributors

Distributor availability of PWD5F60TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2450 1

Distributor reported inventory date: 4/14/2025

PWD5F60
Available at 1 distributors

Distributor availability of PWD5F60

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 997 1

Distributor reported inventory date: 4/14/2025

PWD5F60TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

PWD5F60TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

DIGIKEY

Stock

2450

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/14/2025

PWD5F60 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

PWD5F60

Operating Temperature (°C)

Min:

Max:

Distributor Name

DIGIKEY

Stock

997

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/14/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors