Single-channel eFuses protect a variety of applications, ranging from simple power adapters to complex industrial control systems and high-end enterprise computing or data storage platforms. ST’s single-channel electronic fuses deliver flexible and fast-acting protection for a wide range of applications.

Applications
The high-power portfolio includes fully configurable eFuses for applications with a wide operating voltage range (such as the industrial 12, 24, and 36V buses). We also offer high-current eFuses and current-limited load switches designed to protect add-in cards and the main bus in server and network equipment.
Product types
ST’s offer includes low-power devices tailored for a defined voltage rail (3.3V, 5V or 12V) and dual-mode devices operating either in a 3.3V or 5V domain. Protection functions of the single-channel eFuses include fixed or adjustable overcurrent protection, soft-start, undervoltage lockout, overvoltage clamp and thermal shutdown. Latch-off or auto-retry versions are available on specific part numbers.
Single-channel eFuses are available in power efficient DFN/QFN, standard TSOT23 / TSSOP, and tiny wafer level CSP packages.
Discover our portfolio
With its eFuse portfolio, STMicroelectronics offers a wide range of single-channel devices, answering the need for advanced protection in overcurrent, overvoltage, or overload conditions.

Benefits:
- Quick and intelligent response to faults
- Reduced maintenance
- Hot-plug/hot-swap capability
- Flexible application design