ST1PS03

Active
Education Education

400 mA nano-quiescent synchronous step-down converter with digital voltage selection, Power Good and independent Load Switch

Download datasheet Order Direct

Product overview

Description

The ST1PS03 is a nano-quiescent miniaturized synchronous step-down converter, which is able to provide up to 400 mA output current with an input voltage ranging from 1.8 V to 5.5 V. This converter is specifically designed for applications where high efficiency, PCB size and thickness are the key factors.

The output voltage can be set using three digital control inputs, a VOUT from 1.6 V to 3.3 V can be dynamically selected. Thanks to the enhanced PCC (peak current control) the ST1PS03 reaches very high efficiency conversion using just a 2.2 µH inductor and two small capacitors. An advanced design circuitry is developed to minimize the quiescent current. The device embeds a controlled switch accessible from VIN_AUX, to supply a subsystem. Finally, it is available in thin plastic package.

  • All features

    • 500 nA input quiescent current at VIN = 3.6 V (not switching)
    • 92% typical efficiency at 10 mA load (VIN = 3.6 V, VOUT = 2.5 V)
    • 100% duty cycle
    • 1.8 V to 5.5 V input operating range
    • Undervoltage lockout: 1.57 V (VIN falling, typ.)
    • Up to 400 mA output current capability
    • Low power control operation for the best efficiency
    • Embedded soft-start circuit
    • Tiny external components: L = 2.2 µH typ.
    • Selectable output voltages: 1.6 V to 3.3 V
    • Output voltage Power Good
    • ±1.5% output voltage accuracy (VOUT, TA = 25 °C)
    • Dynamic output voltage selection (D0, D1 and D2)
    • Load switch controlled by AUX input
    • Available in TQFN12 package

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST1PS03

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST1PS03A1QTR
Active
MLPQ/QFN 1.7x2.0x0.55 12L P0.4 Industrial Ecopack2
ST1PS03AQTR
Active
MLPQ/QFN 1.7x2.0x0.55 12L P0.4 Industrial Ecopack2

ST1PS03A1QTR

Package:

MLPQ/QFN 1.7x2.0x0.55 12L P0.4

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MLPQ/QFN 1.7x2.0x0.55 12L P0.4

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST1PS03AQTR

Package:

MLPQ/QFN 1.7x2.0x0.55 12L P0.4

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MLPQ/QFN 1.7x2.0x0.55 12L P0.4

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
ST1PS03A1QTR
Active
0.5209 / 1k
Available at 6 distributors

Distributor availability of ST1PS03A1QTR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 3844 1
ANGLIA Live EUROPE 3000 1
MOUSER WORLDWIDE 2666 1
FUTURE WORLDWIDE 50 0
DIGIKEY WORLDWIDE 1230 1
Newark Element14 AMERICA 787 0

Distributor reported inventory date: 4/25/2025

MLPQ/QFN 1.7x2.0x0.55 12L P0.4 Tape and Reel CHINA EAR99 NEC
ST1PS03AQTR
Active
0.5209 / 1k
Available at 3 distributors

Distributor availability of ST1PS03AQTR

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 3020 1
DIGIKEY WORLDWIDE 175 1
YOSUN ASIA/PACIFIC 20 1

Distributor reported inventory date: 4/25/2025

MLPQ/QFN 1.7x2.0x0.55 12L P0.4 Tape and Reel ITALY EAR99 NEC

ST1PS03A1QTR Active

Budgetary Price (US$)*/Qty:
0.5209 / 1k
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

ST1PS03A1QTR

Distributor Name

Farnell Element14

Stock

3844

Min.Order

1

ANGLIA Live

Stock

3000

Min.Order

1

MOUSER

Stock

2666

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

50

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1230

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

787

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/25/2025

ST1PS03AQTR Active

Budgetary Price (US$)*/Qty:
0.5209 / 1k
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
ITALY
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

ST1PS03AQTR

Distributor Name

ANGLIA Live

Stock

3020

Min.Order

1

DIGIKEY

Stock

175

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

20

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/25/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors