ST716

Active
Design Win

24 V input, 170 °C high temperature, 25 mA LDO linear regulator

Download datasheet Order Direct

Product overview

Description

The ST716 is a high voltage, ultra low quiescent current and low drop linear regulator capable of providing an output current in excess of 25 mA.

The device operates over an input voltage range from 2.5 V to 24 V, and is stable with output ceramic capacitors. Fault condition protection includes short-circuit current limitation. The ultra low quiescent current of 3.8 µA at full load makes it highly suitable for low power applications and battery-powered systems. The ST716 is available in SOT323-5L.

  • All features

    • No embedded thermal protection - see section 5.2 for thermal management
    • Temperature range: from -40 °C to 170 °C
    • 2.5 V to 24 V input voltage
    • Low-dropout voltage (500 mV typ. at 25 mA)
    • Very low quiescent current (3.8 µA typ. at full load)
    • 25 mA guaranteed output current
    • Output voltages 3.3 V
    • Compatible with ceramic output capacitors from 0.47 µF to 10 µF
    • Internal current limit
    • Packages: SOT323-5L

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST716

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST716C33R
Active
SOT323-5L Industrial Ecopack2

ST716C33R

Package:

SOT323-5L

Material Declaration**:

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
Output Voltage (V) (nom)
Output Tolerance (typ)
Output Current (A) (nom)
min
max
ST716C33R
Available at distributors

Distributor availability of ST716C33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST716C33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST716C33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

-

Output Current (A) (nom):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors