Product overview
Description
The ST730 is 300 mA LDO regulator, designed to be used in several medium voltage applications.
Ultra-low quiescent current of 5 μA makes it suitable for applications permanently connected to power supply/battery.
This feature is also useful when electronic modules remain permanently turned on.
The ST730 embeds protection functions, such as: current limit, short-circuit and thermal shutdown. The extended input voltage range, very low drop voltage and low quiescent current features make it suitable also for low power after-market automotive and consumer applications.
-
All features
- Wide input voltage range : 2.5 V to 28 V
- Ultra-low quiescent current: typ. 5 μA at no-load, 10 μA max. across full temperature range, 1 μA max. in shutdown
- High output voltage accuracy: ± 0.5% @ 25 °C, ± 2.5% across temperature range
- Output current up to 300 mA
- Fixed output voltage versions, starting from 1.2 V to 12 V with 100 mV step
- Adjustable voltage version, starting from 1.2 V to VIN - VDROP
- Stable with low ESR capacitors (0.47 µF min.)
- Thermal shutdown protection
- Current limit and SOA protection
- -40 °C to +125 °C operating temperature range
You might also like...
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
ST730M28R | Active | SOT23-5L | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
ST730M30R | Active | SOT23-5L | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
ST730M33R | Active | SOT23-5L | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
ST730M36R | Active | SOT23-5L | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
ST730M50R | Active | SOT23-5L | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
ST730MR | Active | SOT23-5L | Industrial | Ecopack3 | 10 | 2023-06-06T00:00:00.000+02:00 |
ST730M28R
Package:
SOT23-5LMaterial Declaration**:
ST730M30R
Package:
SOT23-5LMaterial Declaration**:
ST730M36R
Package:
SOT23-5LMaterial Declaration**:
ST730M50R
Package:
SOT23-5LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||
ST730M33R | | | 5 distributors |
|
|
|
| |||||||||||
ST730M50R | | | 4 distributors |
|
|
|
| |||||||||||
ST730MR | | | 2 distributors |
|
|
|
| |||||||||||
ST730M28R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
ST730M30R | | | 2 distributors |
|
|
|
| |||||||||||
ST730M36R | | | 3 distributors |
|
|
|
|
ST730M33R Active
ST730M50R Active
ST730MR Active
ST730M28R Active
ST730M30R Active
ST730M36R Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors