STACF01B

Active
Design Win

Active clamp flyback controller

Download datasheet

Product overview

Description

The STACF01A and STACF01B ICs drive and control active clamp flyback converters with non-complementary driving of the active clamp (high-side, HS) switch. It is specifically intended for high performance AC-DC adapters with GaN HEMTS rated up to 100 W and beyond, which are aimed at high efficiency as well as high power density.

The ICs seamlessly change operating mode with loading conditions to optimize efficiency under an extremely wide range of loads: variable frequency with frequency foldback at heavy-medium load, bottom-clamped, load-proportional frequency at light load, burst mode at very light, and no-load.

An automatic adjustment mechanism ensures that the reverse primary current needed to achieve ZVS is properly set for any input/output voltage combination.

This ICs can achieve output voltage regulation from the secondary side via an optocoupler-based feedback.

The ICs are provided with an embedded high-voltage startup circuit that also implements the line voltage monitoring system. The STACF01A also discharges the X capacitors when the converter gets disconnected from the AC power line. The STACF01B is intended for use with DC input, like SMPS with PFC in front or supplied by a DC bus.

The ICs incorporate two low-side low-power drivers intended to drive the inputs of an external high-voltage half-bridge driver ICs or an SiP such as one of the MasterGaN families.

It also provides an extensive set of protection features against primary and secondary side faults (two-level overcurrent, overpower, overload, short circuit, brownout, output overvoltage). A general protection input (active low latch type and active high autorestart) helps implement an external OTP, an external input OVP, or a general-purpose protection.

  • All features

    • Non-complementary control of active clamp flyback converter
    • Multimode operation optimizes efficiency over a very wide load range
    • Up to 500 kHz operating frequency with programmable deadtime
    • Automatic reverse current control for ZVS of low-side switch
    • ZCD circuit for demagnetization instant detection and OVP setting
    • Embedded high-voltage startup and active x-cap discharge circuit
    • Integrated buck-boost regulator for wide output voltage range
    • Very low quiescent current enables ultra-low no-load input power
    • Full set of protection features
    • Interface with PFC controller
    • Dual low-side driver and enable for easy pairing with MasterGaN family, other types of GaN power IC, or half-bridge driver IC

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STACF01B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STACF01B
Active
QFN5X5X1.2 - 23L MULTIPLE PITCH Industrial Ecopack2
STACF01BTR
Active
QFN5X5X1.2 - 23L MULTIPLE PITCH Industrial Ecopack2

STACF01B

Package:

QFN5X5X1.2 - 23L MULTIPLE PITCH

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN5X5X1.2 - 23L MULTIPLE PITCH

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STACF01BTR

Package:

QFN5X5X1.2 - 23L MULTIPLE PITCH

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN5X5X1.2 - 23L MULTIPLE PITCH

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Transistor Breakdown Voltage (V) (min)
Drain Current (A) (nom)
RDS(on) (Ω) (max)
STACF01B
Available at distributors

Distributor availability of STACF01B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STACF01BTR
Available at distributors

Distributor availability of STACF01BTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STACF01B Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STACF01B

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

25

RDS(on) (Ω) (max):

-

Distributor Name

Distributor reported inventory date:

STACF01BTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STACF01BTR

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

25

RDS(on) (Ω) (max):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors