STAP16DPPS05

Active
Education

Low voltage 16-bit constant current LED sink driver with output error detection and auto power-saving for automotive applications

Download datasheet Order Direct

Product overview

Description

The STAP16DPPS05 is a monolithic, low voltage, low current power 16-bit shift register designed for LED panel displays. The device contains a 16-bit serial-in, parallel-out shift register that feeds a 16-bit D-type storage register. In the output stage, sixteen regulated current sources are designed to provide 3 to 40 mA of constant current to drive the LEDs.

The STAP16DPPS05 features the open and short LED detection on the outputs. The detection circuit checks 3 different conditions which may occur on the output line: short to GND, short to VO or open line. The data detection results are loaded in the shift register and shifted out via the serial line output. The detection functionality is implemented without increasing the pin number through a secondary function of the output enable and latch pin (DM1 and DM2 respectively). A dedicated logic sequence allows the device to enter or leave detection mode. Through an external resistor, users can adjust the output current of the STP16DPPS05 thus controlling the light intensity of the LEDs. In addition, the user can adjust the intensity of the brightness of the LED’s from 0 % to 100 % through the OE/DM2 pin. The auto power shutdown and auto power-ON feature allows the device to save power with no external intervention. The STAP16DPPS05 guarantees a 20 V output driving capability, allowing users to connect more LEDs in series. The high clock frequency, 30 MHz also satisfies the system requirement of high volume data transmission. The 3.3 V of voltage supply is very useful for applications interfacing any microcontroller from 3.3 V micro. Compared with a standard TSSOP package, the TSSOP exposed pad increases the capability of heat dissipation by a factor of 2.5.

  • All features

    • AECQ100 qualified
    • Low voltage power supply down to 3 V
    • 16 constant current output channels
    • Adjustable output current through external resistor
    • Short and open output error detection
    • Serial data IN/parallel data OUT
    • 3.3 V micro driver-able
    • Auto power-saving
    • Output current: 3 - 40 mA
    • Max. clock frequency: 30 MHz
    • 20 V current generator rated voltage
    • Power supply voltage: from 3 V to 5.5 V
    • Thermal shutdown for overtemperature protection
    • ESD protection 2.0 KV HBM

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STAP16DPPS05

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STAP16DPPS05XTTR
Active
HTSSOP24 Automotive Ecopack2

STAP16DPPS05XTTR

Package:

HTSSOP24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HTSSOP24

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STAP16DPPS05XTTR
Active
0.7224 / 1k
Available at 2 distributors

Distributor availability of STAP16DPPS05XTTR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2456 1
DIGIKEY WORLDWIDE 2853 1

Distributor reported inventory date: 3/30/2025

HTSSOP24 Tape and Reel PHILIPPINES EAR99 NEC -40 125

STAP16DPPS05XTTR Active

Budgetary Price (US$)*/Qty:
0.7224 / 1k
Package:
HTSSOP24
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STAP16DPPS05XTTR

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor Name

MOUSER

Stock

2456

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2853

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors