STBC08

Active

800mA STANDALONE LINEAR Li-Ion Battery charger with thermal regulation

Download datasheet Order Direct

Product overview

Description

The STBC08 is a constant current/constant voltage charger for single-cell Li-Ion batteries.

Neither external sense resistor nor blocking diode are required. The STBC08 is designed to work within USB power specifications. An internal block regulates the current when the junction temperature increases, to protect the device when it operates in high power or high ambient temperature conditions. The charge voltage is fixed at 4.2 V, and current limitation can be programmed using a single resistor connected between PROG pin and GND. The charge cycle is automatically terminated when the current, which flows to the battery, is 1/10 of the programmed value. If the external adapter is removed, the STBC08 turns off and a 2 μA current can flow from the battery to the device.

The device can be in shutdown mode, reducing the supply current to 25 μA.

The device also has a charge current monitor, undervoltage lockout, automatic recharge. The charge termination and input voltage presence are indicated by two separated status pins.

  • All features

    • Programmable charge current up to 800 mA
    • No external MOSFET, sense resistors or blocking diode are required
    • Complete linear charger for single-cell Li-Ion batteries
    • Constant current/constant voltage operation with thermal regulation to maximize charge rate without risk of overheating
    • Two charge status output pins
    • Charge single-cell Li-Ion batteries directly from USB port
    • Preset 4.2 V charge voltage with 1% accuracy
    • Charge current monitor for gas gauge
    • Automatic recharge
    • Undervoltage lockout
    • C/10 charge termination
    • 25 µA supply current in shutdown mode
    • Low battery voltage detection for pre-charge setting
    • Soft-start feature limits inrush current
    • DFN6 (3 x 3 mm) package (to improve power dissipation)

Circuit Diagram

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.