Product overview
Description
The STC3115 includes the hardware functions required to implement a low-cost gas gauge for battery monitoring. The STC3115 uses current sensing, Coulomb counting and accurate measurements of the battery voltage to estimate the state-of-charge (SOC) of the battery. An internal temperature sensor simplifies implementation of temperature compensation.
An alarm output signals a low SOC condition and can also indicate low battery voltage. The alarm threshold levels are programmable.
The STC3115 offers advanced features to ensure high performance gas gauging in all application conditions.
-
All features
- OptimGauge™ algorithm
- 0.25% accuracy battery voltage monitoring
- Coulomb counter and voltage-mode gas gauge operations
- Robust initial open-circuit-voltage (OCV) measurement at power-up
- Programmable low battery alarm
- Internal temperature sensor
- Battery swap detection
- Low power: 45 μA in power-saving mode, 2 μA max. in standby mode
- Micro-sized packages:
- 1.4 x 2.0 mm 10-bump CSP package
- 2.0 x 3.0 mm DFN10 package
You might also like...
Battery monitoring with alarm output for gas gauge applications based on the STC3115
Wearable sensor unit reference design for fast time to market
Versatile, high accuracy, multiple-chemistry battery gauge for applications single-cell batteries
Recommended for you
Related Applications
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu STSW-BAT001
ActiveSTC3115 Open source driver
Evaluation tool software ST
-
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu STEVAL-ISB014V2
ActiveBattery monitoring with alarm output for gas gauge applications based on the STC3115
Power supplies and converters -- STEVAL-ISB014V2Description:
Battery monitoring with alarm output for gas gauge applications based on the STC3115Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu STEVAL-WESU1
NRNDWearable sensor unit reference design for fast time to market
Sensing ST
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
9.0 | 29 Jan 2018 | 29 Jan 2018 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Mar 2024 | 18 Mar 2024 | ||
2.0 | 25 Nov 2014 | 25 Nov 2014 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 17 Dec 2014 | 17 Dec 2014 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - STC3115
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STC3115AIJT | Active | CSP P 0.4 mm | Industrial | Ecopack3 | |
STC3115AIQT | Active | UFDFPN 2X3 10L | Industrial | Ecopack3 | |
STC3115IJT | Active | CSP P 0.4 mm | Industrial | Ecopack3 | |
STC3115IQT | Active | UFDFPN 2X3 10L | Industrial | Ecopack3 |
Marketing Status
Package
CSP P 0.4 mm
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
UFDFPN 2X3 10L
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
CSP P 0.4 mm
Grade
Industrial
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | |||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||||||||||||||||||||||||
STC3115AIQT | Active | 0.9312 / 1k | Available at 6 distributors Distributor availability of STC3115AIQT
Distributor reported inventory date: 4/1/2025 | | | | Buy from Distributor | | UFDFPN 2X3 10L | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 85 | ||||||||||||||||||||||||||||||||||||||
STC3115AIJT | Active | 0.8567 / 1k | Available at 4 distributors Distributor availability of STC3115AIJT
Distributor reported inventory date: 3/31/2025 | | | | Buy from Distributor | | CSP P 0.4 mm | Tape and Reel | CHINA | EAR99 | NEC | -40 | 85 | ||||||||||||||||||||||||||||||||||||||
STC3115IJT | Active | 0.8477 / 1k | Available at 3 distributors Distributor availability of STC3115IJT
Distributor reported inventory date: 3/31/2025 | | | | Buy from Distributor | | CSP P 0.4 mm | Tape and Reel | CHINA | EAR99 | NEC | -40 | 85 | ||||||||||||||||||||||||||||||||||||||
STC3115IQT | Active | 0.9312 / 1k | Available at 3 distributors Distributor availability of STC3115IQT
Distributor reported inventory date: 3/31/2025 | | | | Buy from Distributor | | UFDFPN 2X3 10L | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 85 |
STC3115AIQT Active
Part Number:
STC3115AIQT
Operating Temperature (°C)
Min:
-40
Max:
85
ANGLIA Live
Stock
11989Min.Order
1MOUSER
Stock
3443Min.Order
1FUTURE
Stock
9000Min.Order
3000AVNET
Stock
12000Min.Order
0DIGIKEY
Stock
11227Min.Order
1YOSUN
Stock
200Min.Order
1Distributor reported inventory date: 4/1/2025
Stock
Min.Order
STC3115AIJT Active
Part Number:
STC3115AIJT
Operating Temperature (°C)
Min:
-40
Max:
85
Farnell Element14
Stock
15801Min.Order
1MOUSER
Stock
4304Min.Order
1AVNET
Stock
5000Min.Order
0DIGIKEY
Stock
29154Min.Order
1Distributor reported inventory date: 3/31/2025
Stock
Min.Order
STC3115IJT Active
Part Number:
STC3115IJT
Operating Temperature (°C)
Min:
-40
Max:
85
Farnell Element14
Stock
12562Min.Order
1MOUSER
Stock
7964Min.Order
1DIGIKEY
Stock
7821Min.Order
1Distributor reported inventory date: 3/31/2025
Stock
Min.Order
STC3115IQT Active
Part Number:
STC3115IQT
Operating Temperature (°C)
Min:
-40
Max:
85
Farnell Element14
Stock
2304Min.Order
1MOUSER
Stock
928Min.Order
1DIGIKEY
Stock
1689Min.Order
1Distributor reported inventory date: 3/31/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors