Product overview
Description
The STCS1 is a BiCMOS constant current source designed to provide a precise constant current starting from a varying input voltage source. The main target is to replace discrete components solution for driving LEDs in low voltage applications such as 5 V, 12 V or 24 V giving benefits in terms of precision, integration and reliability.
The current is set with external resistor up to 1.5 A with a ± 10 % precision; a dedicated pin allows implementing PWM dimming.
An open-drain pin output provides information on load disconnection condition.
-
All features
- LED disconnection diagnostic
- Up to 40 V input voltage
- Up to 1.5 A output current
- Less than 0.5 V voltage overhead
- Shutdown pin
- PWM dimming pin
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STCS1PHR | Active | PowerSO-8 | Industrial | Ecopack2 | |
STCS1PUR | Active | QFN-8L P 0.5 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STCS1PHR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STCS1PUR | | | distributors No availability of distributors reported, please contact our sales office |
STCS1PHR Active
STCS1PUR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors