Product overview
Description
The STCS1A is a BiCMOS constant current source designed to provide a precise constant current starting from a varying input voltage source. The main target is to replace discrete components solution for driving LEDs in low voltage applications such as 5 V, 12 V or 24 V giving benefits in terms of precision, integration and reliability.
The current is set with external resistor up to 1.5 A with a ± 10 % precision; a dedicated pin allows implementing PWM dimming. An external capacitor allows setting the slope for the current rise from tens of microseconds to tens of milliseconds allowing reduction of EMI.
An open-drain pin output provides information on load disconnection condition.
-
All features
- Slope control with external cap
- LED disconnection diagnostic
- Up to 40 V input voltage
- Up to 1.5 A output current
- Less than 0.5 V voltage overhead
- Shutdown pin
- PWM dimming pin
You might also like...
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STCS1APHR | Active | PowerSO-8 | Industrial | Ecopack2 | |
STCS1APUR | Active | QFN-8L P 0.5 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STCS1APUR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STCS1APHR | | | distributors No availability of distributors reported, please contact our sales office |
STCS1APUR Active
STCS1APHR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors