STEF512PUR

Active

Dual electronic fuse (eFuse) for 5 V and 12 V rails

Download datasheet

Product overview

Description

The STEF512PUR is an integrated dual electronic eFuse, designed to protect circuitry on the output from overcurrent and overvoltage events, in those applications requiring hot swap operation and in-rush current control.

The device embeds two independent electronic fuses, one for the 5 V rails and one for the 12 V rails. Thanks to the very low ON-resistance of the integrated power FETs, the voltage drop from the main supply to the load is very low during normal operation.

The startup time can be adjusted by the user for each eFuse, via two small soft-start capacitors, connected to the relevant pins.

In this way the inrush current at startup can be kept under control.

The maximum load current is precisely limited, by utilizing a sense FET topology, to factory-defined values (3 A for 5 V output and 4 A for 12 V output).

The device also provides precise overvoltage clamp for each channel, preventing the load being damaged from power supply failures, and undervoltage lockout (UVLO), assuring that the input voltage is above the minimum operating threshold, before the power device is turned on.

When an overload condition occurs, the STEF512PUR limits the output current to the predefined safe value. If the anomalous overload condition persists, the device goes into thermal shutdown, the internal switch is opened and the load disconnected from the power supply.

In the QFN10 package two current monitor pins are available, providing continuous information on the load current for each channel.

  • All features

    • 5 V and 12 V channels into one chip
    • Output over voltage clamp
    • Fixed current limit : 3 A on 5 V, 4 A on 12 V
    • Latched-off thermal protection
    • Input undervoltage lockout
    • Adjustable output voltage slew rate for each channel
    • Integrated 40 mΩ Power FETs
    • SAS disable pin
    • Current monitor output
    • QFN10-2x3 package

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.