STGAP2SICD

Active
Education Education

Galvanically isolated 4 A dual gate driver

Download datasheet Order Direct

Product overview

Description

The STGAP2SiCD is a dual gate driver for SiC MOSFETs which provides galvanic isolation between each gate driving channel and the low voltage control and interface circuitry. The gate driver is characterized by 4 A current capability and rail-to-rail outputs, making it suitable for mid and high power applications such as power conversion and industrial motor drivers inverters. The separated output pins allow to independently optimize turn-on and turn-off by using dedicated gate resistors, while the Miller CLAMP function allows avoiding gate spikes during fast commutations in half-bridge topologies. The device integrates protection functions: dedicated SD and BRAKE pins are available, UVLO and thermal shutdown are included to easily design high reliability systems. In half-bridge topologies the interlocking function prevents outputs from being high at the same time, avoiding shoot-through conditions in case of wrong logic input commands. The interlocking function can be disabled by a dedicated configuration pin, allowing independent and parallel operation of the two channels. The input to output propagation delay results are contained within 75 ns, providing high PWM control accuracy. A standby mode is available in order to reduce idle power consumption.

  • All features

    • High voltage rail up to 1200 V
    • Driver current capability: 4 A sink/source @ 25 °C
    • dV/dt transient immunity ±100 V/ns
    • Overall input-output propagation delay: 75 ns
    • Separate sink and source option for easy gate driving configuration
    • 4 A Miller CLAMP
    • UVLO function
    • Configurable interlocking function
    • Dedicated SD and BRAKE pins
    • Gate driving voltage up to 26 V
    • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
    • Temperature shutdown protection
    • Standby function
    • 6 kV galvanic isolation
    • Wide Body SO-36W
    • UL 1577 recognized

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVALSTGAP2SICD

      Active

      Demonstration board for EVALSTGAP2SICD isolated 4 A half-bridge gate driver

      Motor control ST
      EVALSTGAP2SICD

      Description:

      Demonstration board for EVALSTGAP2SICD isolated 4 A half-bridge gate driver

      STDES-BCBIDIR

      Active

      11 kW bidirectional battery charger based on three phase two level PFC and isolated DC-DC converter

      Power supplies and converters ST
      STDES-BCBIDIR

      Description:

      11 kW bidirectional battery charger based on three phase two level PFC and isolated DC-DC converter

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGAP2SICD

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STGAP2SICD
Active
SSOP 32 LEAD 300 MIL PKG .0315 P Industrial Ecopack3 15 2025-01-01T00:00:00.000+01:00
STGAP2SICDTR
Active
SSOP 32 LEAD 300 MIL PKG .0315 P Industrial Ecopack3 15 2025-01-01T00:00:00.000+01:00

STGAP2SICD

Package:

SSOP 32 LEAD 300 MIL PKG .0315 P

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 32 LEAD 300 MIL PKG .0315 P

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STGAP2SICDTR

Package:

SSOP 32 LEAD 300 MIL PKG .0315 P

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 32 LEAD 300 MIL PKG .0315 P

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Rth (°C/W) (typ) (Junction To Ambient)
STGAP2SICDTR
Available at 5 distributors

Distributor availability of STGAP2SICDTR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 692 1
ANGLIA Live EUROPE 1046 1
MOUSER WORLDWIDE 444 1
DIGIKEY WORLDWIDE 1776 1
YOSUN ASIA/PACIFIC 15 1

Distributor reported inventory date: 4/14/2025

STGAP2SICD
Available at distributors

Distributor availability of STGAP2SICD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGAP2SICDTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGAP2SICDTR

Rth (°C/W) (typ) (Junction To Ambient):

-

Distributor Name

Farnell Element14

Stock

692

Min.Order

1

ANGLIA Live

Stock

1046

Min.Order

1

MOUSER

Stock

444

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1776

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

15

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

STGAP2SICD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGAP2SICD

Rth (°C/W) (typ) (Junction To Ambient):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors