STGAP2SICSAN

Active
Design Win Education

Galvanically isolated 4 A single gate driver for SiC MOSFETs

Download datasheet Order Direct

Product overview

Description

The STGAP2SICSAN is a single gate driver which provides isolation between the gate driving channel and the low voltage control and interface circuitry.

The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for mid and high power applications such as power conversion and motor driver inverters in industrial applications. The device has a single output pin and Miller CLAMP function that prevents gate spikes during fast commutations in half-bridge topologies. This configuration provides high flexibility and bill of material reduction for external components. 

The device integrates protection functions: UVLO with optimized value for SiC MOSFETs and thermal shut down are included to facilitate the design of highly reliable systems. Dual input pins allow the selection of signal polarity control and implementation of HW interlocking protection to avoid cross-conduction in case of controller malfunction. The input to output propagation delay is less than 45 ns, which delivers high PWM control accuracy. A standby mode is available to reduce idle power consumption.

  • All features

    • AEC-Q100 qualified
    • High voltage rail up to 1200 V
    • Driver current capability: 4 A sink/source @25°C
    • 100 V/ns Common Mode Transient Immunity (CMTI)
    • Overall input-output propagation delay: 45 ns
    • Rail-to-rail outputs
    • 4 A Miller CLAMP dedicated pin
    • UVLO function
    • Gate driving voltage up to 26 V
    • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
    • Temperature shut-down protection
    • Standby function
    • 4.8 kVPK galvanic isolation
    • Narrow body SO-8 package
    • UL 1577 recognized

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGAP2SICSAN

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STGAP2SICSANC
Active
SO-8 Automotive Ecopack2 15 2025-01-01T00:00:00.000+01:00
STGAP2SICSANCTR
Active
SO-8 Automotive Ecopack2 15 2025-01-01T00:00:00.000+01:00

STGAP2SICSANC

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack2

STGAP2SICSANCTR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Rth (°C/W) (typ) (Junction To Ambient)
STGAP2SICSANC
Available at distributors

Distributor availability of STGAP2SICSANC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGAP2SICSANCTR
Available at distributors

Distributor availability of STGAP2SICSANCTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGAP2SICSANC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGAP2SICSANC

Rth (°C/W) (typ) (Junction To Ambient):

-

Distributor Name

Distributor reported inventory date:

STGAP2SICSANCTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGAP2SICSANCTR

Rth (°C/W) (typ) (Junction To Ambient):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors