STLD40D

Active
Design Win

White LED power supply for large display backlight

Download datasheet Order Direct

Product overview

Description

STLD40D is a boost converter that operates from 3.0 V to 5.5 V. It can provide an output voltage as high as 37 V and can drive up to 10 white LEDs in series. The converter is a PFM (pulse frequency modulation) inductor switch that can work in discontinuous (DCM) mode operation. A minimum OFF time of the embedded boost switch TSWis fixed internally and allows limiting the switching frequency. The output current capability is 20 mA with an output voltage of 37 V. The regulation is done by sensing the LED current through the resistor RLED. The device can be turned ON/OFF through the logic enable signal pin EN. By applying a low frequency PWM signal the LEDs can be dimmed. The maximum peak inductor current can be programmed by connected a resistor RSETto the pin RSET.

  • All features

    • Inductor switches boost controller
    • PFM mode control
    • High efficiency over wide range of input voltage from 3.0 V to 5.5 V
    • Over voltage protection with automatic restart
    • Adjustable peak current limit
    • Enable pin with possibility of PWM dimming control
    • Low shutdown current < 1 μA
    • Small external component
    • Good load and line regulation
    • QFN8 3 x 3 mm

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STLD40D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STLD40DPUR
Active
VFDFPN 8 3x3x1.0 Industrial Ecopack2

STLD40DPUR

Package:

VFDFPN 8 3x3x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFDFPN 8 3x3x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STLD40DPUR
Available at distributors

Distributor availability of STLD40DPUR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STLD40DPUR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STLD40DPUR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors