STMP30

Active
Design Win

Power management for AMOLED display

Download databrief

Product overview

Description

The STMP30 is a power management for AMOLED display. It integrates triple DC/DC converters for AMOLED display panel. The device is particularly suitable for battery operated products, in which the major concern is the overall system efficiency. All the output voltages can be programmed by SWire. Soft start with controlled inrush current limit, thermal shutdown and short circuit protection are integrated functions of the device.

  • All features

    • 2.9V to 4.8V input voltage range.
    • VOUT1 boost converter output current up to 550mA with programmable output voltage by ESwire (4.6V to 5.0V) default 4.6V.
    • VOUT2 single-phase buck-boost inverting converter output current up to 550mA with programmable output voltage by ESwire (-0.8V to -6.6V) default -3.0V.
    • VOUT3 boost converter output current up 150mA with programmable output voltage by ASwire (5.5V to 7.9V) default 7.3V.
    • VOUT1-VOUT2 combined output current capability,- Up to 800mA, PVIN=3.2V, VOUT1=4.6V, VOUT2=-3V- Up to 700mA, PVIN=3.2V, VOUT1=4.6V, VOUT2=-5V- Up to 600mA, PVIN=3.2V, VOUT1=4.6V, VOUT2=-6V
    • Support of AOD features with dual SWIRE interface to separately control ELVDD/ELVSS and AVDD power supplies.
    • UVLO on input voltage.
    • Fast Discharge circuitry for outputs Hi-Z.
    • True shut down mode.
    • Soft-start with inrush current limitation.
    • Over temperature protection.
    • Short circuit protection.
    • Package CSP-25 2.161x2.069 mm.
    • Bumps pitch 0.4mm.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STMP30

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STMP30QR
Active
WLCSP25 2.161X2.069X0.546MM 0.4P Industrial N/A

STMP30QR

Package:

WLCSP25 2.161X2.069X0.546MM 0.4P

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP25 2.161X2.069X0.546MM 0.4P

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STMP30QR
Available at distributors

Distributor availability of STMP30QR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STMP30QR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STMP30QR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors