STNS01

Active
Education

Li-Ion Linear Battery Charger with LDO

Download datasheet Order Direct

Product overview

Description

The STNS01 is a linear charger for single-cell Li-Ion batteries integrating an LDO regulator and several battery protection functions.

The STNS01 uses a CC/CV algorithm to charge the battery; the fast-charge current can be programmed using an external resistor. Pre-charge current and termination current are scaled accordingly. The floating voltage value is 4.2 V.

The input supply voltage is normally used to charge the battery and provide power to the LDO regulator. When a valid input voltage is not present and the battery is not empty, the device automatically switches to battery power.

The STNS01 integrates overcharge, over-discharge and overcurrent protection circuitry to prevent the battery from being damaged under fault conditions. It also features a charger enable input to stop the charging process when battery overtemperature is detected by an external circuitry.

When the shutdown mode is activated, the battery power consumption is reduced to less than 500 nA to maximize battery life during shelf time or shipping. The device is available in the DFN12L (3x3x0.75 mm) package.

  • All features

    • Charges single-cell Li-Ion batteries with CC/CV algorithm and charge termination
    • Charge current programmable up to 200 mA
    • 1% accuracy on floating voltage (4.2 V)
    • Integrated 3.1 V LDO regulator
    • Automatic power path management
    • Battery overcharge protection
    • Battery over-discharge protection
    • Battery overcurrent protection
    • Charging timeout
    • Very low battery leakage in over-discharge/shutdown mode
    • Low quiescent current
    • Charge/fault status output
    • Charger enable input
    • Available in a DFN12L (3x3x0.75 mm) package

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-ISB032V1

      Active

      Li-Ion battery charger evaluation board based on STNS01

      Power supplies and converters ST
      STEVAL-ISB032V1

      Description:

      Li-Ion battery charger evaluation board based on STNS01

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STNS01

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STNS01PUR
Active
VFDFPN 12 3x3x0.75 Industrial Ecopack2

STNS01PUR

Package:

VFDFPN 12 3x3x0.75

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFDFPN 12 3x3x0.75

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STNS01PUR
Available at distributors

Distributor availability of STNS01PUR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STNS01PUR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STNS01PUR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors