STOD32A

Obsolete

300 mA triple DC-DC converter for powering AMOLED displays

Download databrief

Product overview

Description

The STOD32A is a triple DC-DC converter for AMOLED display panels. It integrates 300 mA step-up and inverting DC-DC converters plus auxiliary step-up converter. This device is particularly suitable for battery-operated products, in which the major concern is overall system efficiency. Output voltages can be programmed by a dedicated pin, which implements SWIRE protocol. Soft-start with controlled inrush current limit, thermal shutdown and short-circuit protection are integrated functions of the device.

  • All features

    • Operating input voltage range from 2.5 V to  4.5 V
    • 300 mA output current for step-up and inverting converters (VIN > 2.9 V)
    • 55 mA output current for an auxiliary step-up converter (VIN > 2.9 V)
    • 4.6 V positive step-up converter
    • Programmable negative voltage from - 0.8 V to - 4.8 V default -4.0 V
    • Auxiliary step-up converter positive voltage programmable step from 5.8 V to 7.9 V default 7.6 V
    • Soft-start with inrush current protection
    • Overtemperature protection
    • True-shutdown mode
    • Short-circuit protection
    • Package QFN16 (3.0x3.0 mm), 0.5 mm pitch