STPDDC60

NRND

Universal digital multicell controller with PMBus

Download databrief

Product overview

Description

The STPDDC60 is a high performance digital controller featuring the innovative and patented resonant / non-resonant ST VCOT™ control loop that allows to implement a high efficiency DC-DC converter in single-stage conversion directly from the 60 V bus.

In combination with STPRDC01 and STPRDC02, the device is able to implement a scalable power supply with output power ranging from 50 W up to >300 W featuring Auto Cell Shedding and PFM to optimize the overall efficiency maintaining a >90% baseline over the whole current range without compromising the load transient and DVID response.

The STPDDC60 can be fully configured through PMBus™ to minimize external component count. Full set of telemetry is provided including BBR, CFP and primary / secondary side telemetry.

The device assures fast and independent protection against overcurrent, over/under-voltage and FB disconnection.

The STPDDC60 is available in VFQFPN68, 8x8 mm package with exposed pad.

  • All features

    • High performance resonant / non-resonant digital control loop STVCOT™
    • Drives up to 6 cells with STPRDC01 and STPRDC02, from 50 W up to > 300 W
    • Compliant with Intel VR13, VR13.HC and AVS protocols
    • Fully configurable through PMBus™ rev1.2
      • Telemetry for primary and secondary
      • Full IC configuration / management
      • Voltage positioning
    • Advanced power management
      • Auto cell shedding with PFM
      • Low power 1.8 V logic
    • Programmable protections
      • OV / UV and FB disconnection
      • Analog and digital overcurrent protection (OCP)
      • Current sharing warning
      • Black box recorder (BBR)
      • Catastrophic fault precursor (CFP)
    • Embedded non-volatile memory (NVM)
    • Primary µC interface for telemetry (PuC)
    • Single-wire synchronous rectifier driver
    • RST and EN1V8 for low power mode
    • VFQFPN68, 8x8 mm package

Circuit Diagram

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.