Product overview
Description
This STPIC6D595 is a monolithic, mediumvoltage, low current power 8-bit shift register designed for use in systems that require relatively moderate load power such as LEDs.
The device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Data transfers through both the shift and storage register clock (SRCK) and the register clock (RCK), respectively. The device transfers data out the serial output (SER OUT) port on the rising edge of SRCK. The storage register transfers data to the output buffer when shift register clear (CLR) is high. When CLR is low, the input shift register is cleared. When output enable (G) is held high, all data in the output buffer is held low and all drain output are off. When G is held low, data from the storage register is transparent to the output buffer.
When data in the output buffers is low, the DMOS transistor outputs are off. When data is high, the DMOS transistor outputs have sink-current capability. The SER OUT allows for cascading of the data from the shift register to additional devices.
Output are low-side, open-drain DMOS transistors with output ratings of 20 V and 120 mA continuous sink-current capability. Each output provides a 250 mA maximum current limit at TC = 25 °C. The current limit decreases as the junction temperature increases for additional device protection. The device also provides up to 2.0 kV of ESD protection when tested using the human-body model.
The STPIC6D595 is characterized for operation over the operating case temperature range of -40 °C to 125 °C.
-
All features
- Footprint compatible with STPIC6C595
- Low RDS(on) : 4 Ω typ
- 250 mA current limit capability
- Eight 100 mA DMOS outputs
- Low power consumption
- Devices are cascadable
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPIC6D595MTR | Active | SO-16 | Industrial | Ecopack2 | |
STPIC6D595TTR | Active | TSSOP-16L | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STPIC6D595TTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STPIC6D595MTR | | | distributors No availability of distributors reported, please contact our sales office |
STPIC6D595TTR Active
STPIC6D595MTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors