STPMIC02

Obsolete

Power management IC, 2 E-fuses, 2 switching regulators

Download datasheet

Product overview

Description

The STPMIC02 chip is a power management device (PMIC) that integrates 2 E-fuses and 2 switching regulators. The chip supports a high speed (3.4 MHz) serial interface with the I2C serial protocol. This interface is bidirectional allowing the microprocessor to set the functions and read status.

  • All features

    • E-fuse 12 V
      • Current limit
      • Current monitor
      • Soft-start with current limit
      • Voltage clamp
      • Dedicated thermal protection
    • E-fuse 5 V
      • Current limit
      • Reverse current protection
      • Current monitor
      • Soft-start with current limit
      • Voltage clamp
      • Dedicated thermal protection
    • 0.9 V - 3.5 A switching regulator
      • Soft-start
      • Overcurrent
      • Undervoltage monitor
      • 6-bit margining
    • 3.3 V - 300 mA switching regulator
      • Soft-start
      • Overcurrent
      • Undervoltage monitor
      • 5-bit margining
    • High speed I2C serial interface (3.4 MHz)
    • Temperature monitor and shutdown
    • Power disable function